目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TC-5150 - Manual Hold Down Clamps - Horizontal
Reid Supply
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Horizontal
Powered by
CAD模型選擇
{reidsupply/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060705/tc-5150_asmtab.prj},{NB=TC-5150-M},{PN=TC-5150-M},{HIDDEN=No},{AMERSID=1108647},{APACID=-},{EMEAID=-},{A=3.84},{L=11.68},{C=1.37},{D=1.75},{E=2.31},{F=2.52},{G=2.99},{H=0.38},{J=0.41},{M=0.75},{BAT=Flanged},{PT=1.00},{HCL=5,800 lbs.},{BPCON=U},{PPATH=tc-5150/tc-5150_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/manual-horizontal-hold-down-clamps/tc-5150-m}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Overall Height
ⁿ/ₐ
L
L Overall Length
ⁿ/ₐ
C
C Height (To Plunger Center)
ⁿ/ₐ
D
D Hole Spacing (Along Length - Front Holes)
ⁿ/ₐ
E
E Base Width (Center to Center)
ⁿ/ₐ
F
F Base Length
ⁿ/ₐ
G
G Base Width
ⁿ/ₐ
H
H Hole Spacing (From Base Front)
ⁿ/ₐ
J
J Mounting Hole Diameter
ⁿ/ₐ
M
M Plunger Diameter
ⁿ/ₐ
BAT
Base Type
ⁿ/ₐ
PT
Plunger Travel
ⁿ/ₐ
HCL
Holding Capacity
ⁿ/ₐ
TC-5150
TC-5150
1108646
-
-
3.84
11.68
1.37
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.00
5,800 lbs.
TC-5150-M
TC-5150-M
1108647
-
-
3.84
11.68
1.37
1.75
2.31
2.52
2.99
0.38
0.41
0.75
Flanged
1.00
5,800 lbs.
TC-5150-B
TC-5150-B
1108648
-
-
3.60
11.68
1.14
-
-
-
-
-
-
0.75
Straight
1.00
5,800 lbs.
TC-5150-MB
TC-5150-MB
1108649
-
-
3.60
11.68
1.14
-
-
-
-
-
-
0.75
Straight
1.00
5,800 lbs.
TC-5150-BR
TC-5150-BR
1108652
-
-
3.89
11.55
1.14
-
-
-
-
-
-
0.75
Straight
1.00
5,800 lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表