目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TC-8015 - Pneumatic Swing Clamps - Threaded Body
Reid Supply
Clamps & Workholding
Power Clamps & Accessories
Pneumatic Power Clamps
Pneumatic Swing Clamps
Threaded Body
Powered by
CAD模型選擇
{reidsupply/l1_g00000000/l2_g03000000/l3_g03020000/l4_g03020400/p060790/tc-8015_asmtab.prj},{NB=TC-8216},{PN=TC-8216},{AMERSID=1103030},{APACID=-},{EMEAID=-},{X=8},{WITHORWITHOUTARM=With},{SWING=LH},{ROTTRVL=0.750},{VERTICALCLAMPSTR=0.500},{EXERTINGFORCEAT8=80.000},{A=6.360},{B=3.360},{C=0.870},{D=2 1/4-12},{E=3.000},{F=1.160},{G=0.250},{H=2.660},{PORTSIZE=1/8 NPT},{CONFIGURATIONTC8=Default},{CONF1=Default},{CONF2=Default},{CONF3=Default},{CONF4=Default},{CONF5=TC-8216},{CONF11=Default},{CONF6=Default},{CONF7=Default},{CONF8=Default},{CONF9=Default},{CONF10=Default},{PPATH=p060790_asm_dir/tc-8015_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/pneumatic-cylindrical-swing-clamps/tc-8216}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WITHORWITHOUTARM
Arm Type
ⁿ/ₐ
SWING
Swing
ⁿ/ₐ
ROTTRVL
Rotating Travel
[Inch]
VERTICALCLAMPSTR
Vertical Clamp Stroke
[Inch]
EXERTINGFORCEAT8
Exerting Force at 80 psi with Standard Arm
[Inch]
A
A Overall Height
[Inch]
B
B Body Height
[Inch]
C
C Shoulder Height
[Inch]
D
D Thread Size
ⁿ/ₐ
E
E Shoulder Diameter
[Inch]
F
F Shoulder Length
[Inch]
G
G Socket Head Cap Screw
[Inch]
H
H Bolt Circle Diameter
[Inch]
PORTSIZE
Port Size
ⁿ/ₐ
TC-8015
TC-8015
1103024
-
-
With
RH
0.466
0.380
22.000
4.880
2.870
0.620
1 1/8-16
1.250
0.000
0.000
0.000
10-32
TC-8016
TC-8016
1103026
-
-
With
LH
0.466
0.380
22.000
4.880
2.870
0.620
1 1/8-16
1.250
0.000
0.000
0.000
10-32
TC-8015-LA
TC-8015-LA
1103025
-
-
Without
RH
0.466
0.380
22.000
4.880
2.870
0.620
1 1/8-16
1.250
0.000
0.000
0.000
10-32
TC-8016-LA
TC-8016-LA
1103027
-
-
Without
LH
0.466
0.380
22.000
4.880
2.870
0.620
1 1/8-16
1.250
0.000
0.000
0.000
10-32
TC-8215
TC-8215
1103028
-
-
With
RH
0.750
0.500
80.000
6.360
3.360
0.870
2 1/4-12
3.000
1.160
0.250
2.660
1/8 NPT
TC-8216
TC-8216
1103030
-
-
With
LH
0.750
0.500
80.000
6.360
3.360
0.870
2 1/4-12
3.000
1.160
0.250
2.660
1/8 NPT
TC-8215-LA
TC-8215-LA
1103029
-
-
Without
RH
0.750
0.500
80.000
6.360
3.360
0.870
2 1/4-12
3.000
1.160
0.250
2.660
1/8 NPT
TC-8216-LA
TC-8216-LA
1103031
-
-
Without
LH
0.750
0.500
80.000
6.360
3.360
0.870
2 1/4-12
3.000
1.160
0.250
2.660
1/8 NPT
TC-8415
TC-8415
1103032
-
-
With
RH
0.750
0.500
62.000
6.140
3.170
0.880
1 3/4-12
2.130
0.980
0.000
0.000
1/8 NPT
TC-8416
TC-8416
1103034
-
-
With
LH
0.750
0.500
62.000
6.140
3.170
0.880
1 3/4-12
2.130
0.980
0.000
0.000
1/8 NPT
TC-8415-LA
TC-8415-LA
1103033
-
-
Without
RH
0.750
0.500
62.000
6.140
3.170
0.880
1 3/4-12
2.130
0.980
0.000
0.000
1/8 NPT
TC-8416-LA
TC-8416-LA
1103035
-
-
Without
LH
0.750
0.500
62.000
6.140
3.170
0.880
1 3/4-12
2.130
0.980
0.000
0.000
1/8 NPT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表