您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TCB-26805 - Tooling Ball - w/ Shoulder
Reid Supply
Tooling, Positioning & Fastening
Locating & Positioning Components
Tooling Balls & Accessories
Tooling Balls
Tooling Balls with Shoulder
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k04000000/l3_k04110000/p090406/tooling_balls_with_shoulder/tcb-26805.prj},{NB=TCB-26830},{PN=TCB-26830},{AMERSID=1140097},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{FITTYPE=Slip Fit},{A=0.75000},{B=0.37500},{C=0.50000},{D=1.25000},{URL=https://www.reidsupply.com/en-us/p/tooling-balls-accessories/tcb-26830}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FITTYPE
Fit Type
ⁿ/ₐ
A
A Ball Diameter
[Inch]
B
B Stud Diameter
[Inch]
C
C Base Length
[Inch]
D
D Length
[Inch]
TCB-26805
TCB-26805
1140089
-
-
Steel
Slip Fit
0.25000
0.12500
0.20000
0.56300
TCB-26810
TCB-26810
1140091
-
-
Steel
Slip Fit
0.37500
0.18750
0.30000
0.75000
TCB-26815
TCB-26815
1140093
-
-
Steel
Slip Fit
0.50000
0.25000
0.40000
0.94000
TCB-26820
TCB-26820
1140095
-
-
Steel
Slip Fit
0.50000
0.25000
0.50000
1.37500
TCB-26830
TCB-26830
1140097
-
-
Steel
Slip Fit
0.75000
0.37500
0.50000
1.25000
TCB-26806
TCB-26806
1140090
-
-
Steel
Press Fit
0.25000
0.12500
0.20000
0.56300
TCB-26811
TCB-26811
1140092
-
-
Steel
Press Fit
0.37500
0.18750
0.30000
0.75000
TCB-26816
TCB-26816
1140094
-
-
Steel
Press Fit
0.50000
0.25000
0.40000
0.94000
TCB-26821
TCB-26821
1140096
-
-
Steel
Press Fit
0.50000
0.25000
0.50000
1.37500
TCB-26831
TCB-26831
1140098
-
-
Steel
Press Fit
0.75000
0.37500
0.50000
1.25000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表