目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
WHC-200 - Metal Pull Handles - Female Right Angle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
One-Piece Pull Handles
Metal One-Piece Pull Handles
Rear Mount Metal One-Piece Pull Handles
Metal Pull Handles - Female Right Angle
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02010000/l4_n02010100/l5_n02010102/p131005/wch-200.prj},{NB=WCH-500},{PN=WCH-500},{AMERSID=1089509},{APACID=-},{EMEAID=-},{MATERIALANDFINI=Aluminum - Plastic Coated Black Matte Finish - Inch},{A=1.020},{B=5.040},{C=0.670},{D=5/16-18},{E=2.170},{F=0.670},{G=0.470},{VERTICALLIF=1237},{DRILLDIA=0.2650000},{M=7.93750},{P=1.41},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/pull-handles-assemblies/wch-500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIALANDFINI
Material and Finish
ⁿ/ₐ
A
A Handle Width
[Inch]
B
B Length Center to Center
[Inch]
C
C Base Length
[Inch]
D
D Internal Thread Size
ⁿ/ₐ
E
E Handle Height
[Inch]
F
F Radius
[Inch]
G
G Depth Size
[Inch]
VERTICALLIF
Vertical Lifting Load Lbs
ⁿ/ₐ
WCH-200
WCH-200
1089474
-
-
Aluminum - Tumbled Finish...
0.790
3.940
0.510
M6 x 1.0
1.850
0.510
0.390
899
WCH-220
WCH-220
1089476
-
-
Aluminum - Tumbled Finish...
0.790
4.410
0.510
M6 x 1.0
1.930
0.510
0.390
843
WCH-240
WCH-240
1089478
-
-
Aluminum - Tumbled Finish...
0.790
5.040
0.510
M6 x 1.0
2.010
0.510
0.390
618
WCH-260
WCH-260
1089482
-
-
Aluminum - Tumbled Finish...
0.790
6.300
0.510
M6 x 1.0
2.010
0.510
0.390
450
WCH-280
WCH-280
1089484
-
-
Aluminum - Tumbled Finish...
1.020
4.410
0.670
M8 x 1.25
2.090
0.670
0.470
1349
WCH-300
WCH-300
1089487
-
-
Aluminum - Tumbled Finish...
1.020
5.040
0.670
M8 x 1.25
2.170
0.670
0.470
1237
WCH-320
WCH-320
1089489
-
-
Aluminum - Tumbled Finish...
1.020
6.300
0.670
M8 x 1.25
2.240
0.670
0.470
1124
WCH-340
WCH-340
1089491
-
-
Aluminum - Tumbled Finish...
1.020
7.560
0.670
M8 x 1.25
2.240
0.670
0.470
899
WCH-380
WCH-380
1089494
-
-
Aluminum - Tumbled Finish...
1.020
15.750
0.670
M8 x 1.25
2.240
0.670
0.470
180
WCH-480
WCH-480
1089505
-
-
Aluminum - Plastic Coated...
0.790
4.410
0.510
1/4-20
1.930
0.510
0.390
843
WCH-490
WCH-490
1089506
-
-
Aluminum - Plastic Coated...
0.790
5.040
0.510
1/4-20
2.010
0.510
0.390
618
WCH-500
WCH-500
1089509
-
-
Aluminum - Plastic Coated...
1.020
5.040
0.670
5/16-18
2.170
0.670
0.470
1237
WCH-510
WCH-510
1089510
-
-
Aluminum - Plastic Coated...
1.020
6.300
0.670
5/16-18
2.240
0.670
0.470
1124
WCH-520
WCH-520
1089511
-
-
Aluminum - Plastic Coated...
1.020
7.560
0.670
5/16-18
2.240
0.670
0.470
899
WCH-210
WCH-210
1089475
-
-
Aluminum - Plastic Coated...
0.790
3.940
0.510
M6 x 1.0
1.850
0.510
0.390
899
WCH-230
WCH-230
1089477
-
-
Aluminum - Plastic Coated...
0.790
4.410
0.510
M6 x 1.0
1.930
0.510
0.390
843
WCH-250
WCH-250
1089480
-
-
Aluminum - Plastic Coated...
0.790
5.040
0.510
M6 x 1.0
2.010
0.510
0.390
618
WCH-270
WCH-270
1089483
-
-
Aluminum - Plastic Coated...
0.790
6.300
0.510
M6 x 1.0
2.010
0.510
0.390
450
WCH-290
WCH-290
1089485
-
-
Aluminum - Plastic Coated...
1.020
4.410
0.670
M8 x 1.25
2.090
0.670
0.470
1349
WCH-310
WCH-310
1089488
-
-
Aluminum - Plastic Coated...
1.020
5.040
0.670
M8 x 1.25
2.170
0.670
0.470
1237
WCH-330
WCH-330
1089490
-
-
Aluminum - Plastic Coated...
1.020
6.300
0.670
M8 x 1.25
2.240
0.670
0.470
1124
WCH-350
WCH-350
1089493
-
-
Aluminum - Plastic Coated...
1.020
7.560
0.670
M8 x 1.25
2.240
0.670
0.470
899
WCH-370
WCH-370
1105756
-
-
Aluminum - Plastic Coated...
1.020
11.810
0.670
M8 x 1.25
2.240
0.670
0.470
377
WCH-390
WCH-390
1089495
-
-
Aluminum - Plastic Coated...
1.020
15.750
0.670
M8 x 1.25
2.240
0.670
0.470
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表