Union tees, unequal
Riegler
AirSentials
Screw fittings and connectors
Push-in fittings »Blue Series«
Plastic and nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/schnellsteckverbinder_blaue-serie/kunststoff-bzw-messing/t_verbinder_mit_reduziertem_abgang.prj},{NB=138.0806},{ARTNR=138.0806},{FS=2 x 8 / 1 x 6},{FS1=8},{FS2=6},{L1=22.4},{C=17.8},{C2=15.4},{X1=14.0},{X2=12.0},{SD=3.3},{F=16.0},{G=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
FS
For tube O.D.
[mm]
L1
[mm]
138.0406
138.0406
2 x 4 / 1 x 6
19.0
138.0604
138.0604
2 x 6 / 1 x 4
19.0
138.0608
138.0608
2 x 6 / 1 x 8
21.9
138.0806
138.0806
2 x 8 / 1 x 6
22.4
138.0810
138.0810
2 x 8 / 1 x 10
27.5
138.1008
138.1008
2 x 10 / 1 x 8
27.9
138.1012
138.1012
2 x 10 / 1 x 12
28.9
138.1210
138.1210
2 x 12 / 1 x 10
29.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表