Silencers, sintered bronze, flat design with brass hexagon nut and brass thread
Riegler
AirSentials
Screw fittings and connectors
Sintered bronze silencers »value line« Series
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/sinterbronce-schalldaempfer/569_e.prj},{NB=569-1-E},{ARTNU=569-1-E},{GEW=G 1/8},{SW=13},{A=5.5},{B=10.5},{C=11.0},{NDM=9.728},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
SW
[mm]
A
[mm]
B
[mm]
C
[mm]
569-0-E
569-0-E
M5
8
4.0
7.6
6.0
569-1-E
569-1-E
G 1/8
13
5.5
10.5
11.0
569-2-E
569-2-E
G 1/4
17
7.0
13.5
13.0
569-3-E
569-3-E
G 3/8
22
9.0
16.0
17.0
569-4-E
569-4-E
G 1/2
24
9.5
18.0
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表