Double nipples
Riegler
AirSentials
Screw fittings and connectors
Standard screw fittings »value line« Series
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/standardverschraubungen/messing_vernickelt/doppelgewindenippel.prj},{NB=252.61-E},{ARTNR=252.61-E},{G1=G 1/4},{G2=G 1/4},{L1=21.0},{L2=13.0},{SW=17},{G11=13.157},{G22=13.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G1
Thread 1
ⁿ/ₐ
G2
Thread 2
ⁿ/ₐ
L1
[mm]
L2
[mm]
SW
[mm]
252.31-E
252.31-E
M5
M5
11.5
7.5
8
252.33-E
252.33-E
G 1/8
G 1/8
16.5
10.5
14
252.34-E
252.34-E
G 1/8
G 1/4
19.0
13.0
17
252.61-E
252.61-E
G 1/4
G 1/4
21.0
13.0
17
252.62-E
252.62-E
G 1/4
G 3/8
22.0
14.0
19
252.63-E
252.63-E
G 1/4
G 1/2
23.5
15.5
24
252.64-E
252.64-E
G 3/8
G 3/8
23.0
14.0
19
252.65-E
252.65-E
G 3/8
G 1/2
24.5
15.5
24
252.66-E
252.66-E
G 1/2
G 1/2
25.5
15.5
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表