Butterfly valves
Riegler
Pneumatic products
Valves and shut-off devices
Butterfly valves (wafer type)
With hand lever
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/absperrklappen/mit_handhebel/zwischenflansch_absperrklappen_asmtab.prj},{NB=350.6065B},{ARTNR=350.6065B},{DN=65},{H1=78.0},{H2=155.0},{H3=255.0},{L=115.0},{B=49.0},{PPATH=zwischenflansch_absperrklappen/zwischenflansch_absperrklappen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
DN
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
B
[mm]
350.6040B
350.6040B
40
68.0
94.0
198.0
94.0
38.0
350.6050B
350.6050B
50
71.0
143.0
236.0
100.0
47.0
350.6065B
350.6065B
65
78.0
155.0
255.0
115.0
49.0
350.6080B
350.6080B
80
89.0
162.0
273.0
127.0
47.0
350.6100B
350.6100B
100
102.0
178.0
302.0
163.0
56.0
350.6125B
350.6125B
125
123.0
191.0
336.0
190.0
59.0
350.6150B
350.6150B
150
138.0
205.0
365.0
216.0
59.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表