Brass ball valves, 3-way, with double-acting actuator, T-bore, normal position T3
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves with pneumatic actuator
3-way brass ball valves, with pneumatic actuator
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelh_mit_pneu_dreh/3-wege-messkugh_mit_pneu_stellan/mk_3wege_stell_dopp_tb_asmtab.prj},{NB=350.724-T3},{IDNR=},{ARTNR=350.724-T3},{G=1},{S=T3},{DN=25},{PN=40},{SW=41},{L=97.0},{A=133.0},{B=141.5},{D=30.0},{VER=1},{NDM=33.249},{PPATH=messkug_3wege_stell_dopp_tb/mk_3wege_stell_dopp_tb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread Rp
ⁿ/ₐ
S
Position
ⁿ/ₐ
DN
[mm]
PN
[bar]
SW
[mm]
L
[mm]
A
[mm]
B
[mm]
D
[mm]
350.722-T3
350.722-T3
1/2
T3
15
40
25
64.5
133.0
133.0
20.0
350.723-T3
350.723-T3
3/4
T3
20
40
31
76.0
133.0
137.0
24.0
350.724-T3
350.724-T3
1
T3
25
40
41
97.0
133.0
141.5
30.0
350.725-T3
350.725-T3
1 1/4
T3
32
40
55
118.0
161.0
165.5
37.0
350.726-T3
350.726-T3
1 1/2
T3
40
25
55
133.0
180.0
201.5
43.0
350.727-T3
350.727-T3
2
T3
50
25
67
157.0
209.0
221.0
56.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表