3-way ball valves, sealing on all sides, L-bore
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
3-way ball valves, sealing on all sides, L or T-bore
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/3-wege-kugelhaehne_allseitig_abdichtend/3_wege_kugelhahn_allseitig_dichtend_l_bohrung.prj},{NB=1083 D-1},{IDNR=},{ARTNR=1083 D},{V=1},{G=Rp 3/4},{DN=20},{A=160.0},{B=98.0},{L=96.0},{BK=18.0},{MBD=40},{NDM=26.441},{TYPE=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
DN
[mm]
A
[mm]
B
[mm]
L
[mm]
BK
Bore inball
[mm]
MBD
Max. operating pressure
[bar (20°)]
1083 A
1083 A
Rp 1/4
8
130.0
85.0
71.0
10.0
40
1083 B
1083 B
Rp 3/8
10
130.0
85.0
71.0
13.0
40
1083 C
1083 C
Rp 1/2
15
130.0
85.0
80.0
13.0
40
1083 D
1083 D
Rp 3/4
20
160.0
98.0
96.0
18.0
40
1083 E
1083 E
Rp 1
25
160.0
102.0
113.0
23.0
25
1083 F
1083 F
Rp 1 1/4
32
195.0
121.0
130.0
29.0
16
1083 G
1083 G
Rp 1 1/2
40
195.0
125.0
147.0
35.0
16
1083 H
1083 H
Rp 2
50
235.0
141.0
169.0
44.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表