Silencers, sintered bronze, with brass hexagon nut and brass thread 567-X/M
Riegler
Pneumatic products
Screw fittings and connectors
Silencers
Sintered bronze silencers
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schalldaempfer/sinterbronze_schalldaempfer/schdaem_aus_sinbron_mit_mess_skant_und_mess_gew.prj},{NB=567-2/M_G 1/4},{ARTNR=567-2/M},{GEW=G 1/4},{SW=15},{A=6.0},{B=28.0},{C=11.0},{VER=3},{NDM=13.157},{KDM=11.445},{D=9.5},{SWH=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
SW
[mm]
A
[mm]
B
[mm]
C
[mm]
567-0/M
567-0/M
M5
9
5.0
18.5
4.0
567-1/M
567-1/M
G 1/8
12
4.5
21.0
8.5
567-2/M
567-2/M
G 1/4
15
6.0
28.0
11.0
567-3/M
567-3/M
G 3/8
19
7.0
35.5
14.0
567-4/M
567-4/M
G 1/2
23
8.0
41.5
16.0
567-5/M
567-5/M
G 3/4
30
9.0
53.0
21.0
567-6/M
567-6/M
G 1
36
12.0
67.0
27.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表