Male elbows, parallel male thread with O-ring, acetal polymer (POM)
Riegler
Pneumatic products
Screw fittings and connectors
Push-in fittings
Plastic POM/PP
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schnellsteckverbinder/kunststoff_pom-pp/winkel_einschraubverschraubung.prj},{NB=72.014-10},{ARTNR=72.014-10},{G=G 1/4},{NDM=13.15700},{SA=10},{L1=50.0},{L2=35.0},{SW=20},{VERS=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
SA
For tube O.D.
[mm]
L1
[mm]
L2
[mm]
SW
ⁿ/ₐ
72.018-6
72.018-6
G 1/8
6
39.5
27.0
15
72.018-8
72.018-8
G 1/8
8
41.5
30.0
17
72.014-6
72.014-6
G 1/4
6
43.0
27.0
17
72.014-8
72.014-8
G 1/4
8
45.0
30.0
17
72.014-10
72.014-10
G 1/4
10
50.0
35.0
20
72.038-8
72.038-8
G 3/8
8
46.5
30.0
22
72.038-10
72.038-10
G 3/8
10
46.5
35.0
22
72.038-12
72.038-12
G 3/8
12
59.5
44.0
24
72.038-15
72.038-15
G 3/8
15
76.8
50.6
26
72.012-10
72.012-10
G 1/2
10
54.5
35.0
27
72.012-12
72.012-12
G 1/2
12
62.5
44.0
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表