目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-34 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp34.prj},{NB=RBP34-55X100},{IDNR=},{SIG=RBP34},{COD=RBP34 55X100},{CODEX=55X100},{HX=25.000},{DX=11.000},{W=55},{L=100},{W1=37},{W2=20},{L1=27.5},{L2=10.0},{L3=-},{L3X=0.000},{T=55.5},{TT=39.5},{D=13.5},{D1=10},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
W
[mm]
L
[mm]
W1
[mm]
W2
[mm]
L1
L
[mm]
L2
[mm]
L3
[mm]
T
[mm]
TT
t
[mm]
D
Ø d G7
[mm]
D1
d1
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBP34-25X125
RBP34
RBP34 25X125
25
125
18
9
27.5
10.0
-
15.5
8.5
9.0
6
Aluminum bronze and solid...
200 - 220 HB
RBP34-25X160
RBP34
RBP34 25X160
25
160
18
9
27.5
10.0
-
15.5
8.5
9.0
6
Aluminum bronze and solid...
200 - 220 HB
RBP34-32X125
RBP34
RBP34 32X125
32
125
22
11
27.5
10.0
-
30.5
15.5
11.0
8
Aluminum bronze and solid...
200 - 220 HB
RBP34-32X160
RBP34
RBP34 32X160
32
160
22
11
27.5
10.0
-
30.5
15.5
11.0
8
Aluminum bronze and solid...
200 - 220 HB
RBP34-32X200
RBP34
RBP34 32X200
32
200
22
11
27.5
10.0
-
30.5
15.5
11.0
8
Aluminum bronze and solid...
200 - 220 HB
RBP34-45X100
RBP34
RBP34 45X100
45
100
30
15
27.5
10.0
-
50.5
34.5
13.5
10
Aluminum bronze and solid...
200 - 220 HB
RBP34-45X160
RBP34
RBP34 45X160
45
160
30
15
27.5
10.0
-
50.5
34.5
13.5
10
Aluminum bronze and solid...
200 - 220 HB
RBP34-55X100
RBP34
RBP34 55X100
55
100
37
20
27.5
10.0
-
55.5
39.5
13.5
10
Aluminum bronze and solid...
200 - 220 HB
RBP34-55X160
RBP34
RBP34 55X160
55
160
37
20
27.5
10.0
-
55.5
39.5
13.5
10
Aluminum bronze and solid...
200 - 220 HB
RBP34-70X160
RBP34
RBP34 70X160
70
160
50
30
35.0
12.5
-
75.5
55.5
17.5
12
Aluminum bronze and solid...
200 - 220 HB
RBP34-70X200
RBP34
RBP34 70X200
70
200
50
30
35.0
12.5
-
75.5
55.5
17.5
12
Aluminum bronze and solid...
200 - 220 HB
RBP34-70X250
RBP34
RBP34 70X250
70
250
50
30
35.0
12.5
-
75.5
55.5
17.5
12
Aluminum bronze and solid...
200 - 220 HB
RBP34-70X400
RBP34
RBP34 70X400
70
400
50
30
35.0
12.5
125
75.5
55.5
17.5
12
Aluminum bronze and solid...
200 - 220 HB
RBP34-85X160
RBP34
RBP34 85X160
85
160
63
38
42.5
15.0
-
90.5
65.5
22.0
16
Aluminum bronze and solid...
200 - 220 HB
RBP34-85X200
RBP34
RBP34 85X200
85
200
63
38
42.5
15.0
-
90.5
65.5
22.0
16
Aluminum bronze and solid...
200 - 220 HB
RBP34-85X250
RBP34
RBP34 85X250
85
250
63
38
42.5
15.0
-
90.5
65.5
22.0
16
Aluminum bronze and solid...
200 - 220 HB
RBP34-85X400
RBP34
RBP34 85X400
85
400
63
38
42.5
15.0
125
90.5
65.5
22.0
16
Aluminum bronze and solid...
200 - 220 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表