目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-05 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp_05.prj},{NB=RBP05 100X160},{SIG=RBP05},{COD=RBP05 100X160},{B=100},{L=160},{L1=25},{L2=115},{L2X=115},{B1=20},{B2=60},{B2X=60},{FO=C},{VER=3},{HD=200 - 220 HB},{MAT=Bronzo all'alluminio e lubrificante solido}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
B
[mm]
L
[mm]
L1
[mm]
L2
[mm]
B1
[mm]
B2
[mm]
FO
Form
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RBP05 50X80
RBP05
RBP05 50X80
50
80
20
35
25
-
A
200 - 220 HB
Aluminum bronze and solid...
RBP05 50X100
RBP05
RBP05 50X100
50
100
20
55
25
-
A
200 - 220 HB
Aluminum bronze and solid...
RBP05 50X125
RBP05
RBP05 50X125
50
125
20
80
25
-
A
200 - 220 HB
Aluminum bronze and solid...
RBP05 50X160
RBP05
RBP05 50X160
50
160
20
115
25
-
A
200 - 220 HB
Aluminum bronze and solid...
RBP05 50X200
RBP05
RBP05 50X200
50
200
20
155
25
-
A
200 - 220 HB
Aluminum bronze and solid...
RBP05 50X250
RBP05
RBP05 50X250
50
250
20
100
25
-
E
200 - 220 HB
Aluminum bronze and solid...
RBP05 80X50
RBP05
RBP05 80X50
80
50
25
-
20
40
D
200 - 220 HB
Aluminum bronze and solid...
RBP05 80X80
RBP05
RBP05 80X80
80
80
20
35
20
40
B
200 - 220 HB
Aluminum bronze and solid...
RBP05 80X100
RBP05
RBP05 80X100
80
100
20
55
20
40
B
200 - 220 HB
Aluminum bronze and solid...
RBP05 80X125
RBP05
RBP05 80X125
80
125
20
80
20
40
B
200 - 220 HB
Aluminum bronze and solid...
RBP05 80X160
RBP05
RBP05 80X160
80
160
20
115
20
40
C
200 - 220 HB
Aluminum bronze and solid...
RBP05 80X200
RBP05
RBP05 80X200
80
200
20
155
20
40
C
200 - 220 HB
Aluminum bronze and solid...
RBP05 80X250
RBP05
RBP05 80X250
80
250
20
100
20
40
F
200 - 220 HB
Aluminum bronze and solid...
RBP05 80X315
RBP05
RBP05 80X315
80
315
20
132
20
40
F
200 - 220 HB
Aluminum bronze and solid...
RBP05 100X50
RBP05
RBP05 100X50
100
50
25
-
20
60
D
200 - 220 HB
Aluminum bronze and solid...
RBP05 100X80
RBP05
RBP05 100X80
100
80
25
35
20
60
B
200 - 220 HB
Aluminum bronze and solid...
RBP05 100X100
RBP05
RBP05 100X100
100
100
20
55
20
60
B
200 - 220 HB
Aluminum bronze and solid...
RBP05 100X125
RBP05
RBP05 100X125
100
125
20
80
20
60
C
200 - 220 HB
Aluminum bronze and solid...
RBP05 100X160
RBP05
RBP05 100X160
100
160
25
115
20
60
C
200 - 220 HB
Aluminum bronze and solid...
RBP05 100X200
RBP05
RBP05 100X200
100
200
20
155
20
60
C
200 - 220 HB
Aluminum bronze and solid...
RBP05 100X250
RBP05
RBP05 100X250
100
250
20
100
20
60
F
200 - 220 HB
Aluminum bronze and solid...
RBP05 100X315
RBP05
RBP05 100X315
100
315
20
132
20
60
F
200 - 220 HB
Aluminum bronze and solid...
RBP05 125X50
RBP05
RBP05 125X50
125
50
25
-
20
85
D
200 - 220 HB
Aluminum bronze and solid...
RBP05 125X80
RBP05
RBP05 125X80
125
80
25
35
20
85
B
200 - 220 HB
Aluminum bronze and solid...
RBP05 125X100
RBP05
RBP05 125X100
125
100
20
55
20
85
C
200 - 220 HB
Aluminum bronze and solid...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表