目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-11 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp_11.prj},{NB=RBP 11 - 328320},{SIG=RBP11},{COD=RBP11 328320},{CODENB=328320},{A=27},{B=10},{C=28},{D=8},{E=11.0},{L=320},{HD=200 - 220 HB},{MAT=Bronzo all'alluminio e lubrificante solido},{HIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
A
A +0/-0.2
[mm]
B
B +0.10/+0.05
[mm]
C
C +0.1/0.05
[mm]
D
D +0.50/-0
[mm]
E
[mm]
L
[mm]
HD
Hardness
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RBP 11 - 012205
RBP11
RBP11 012205
12
5
15
5
6.0
205
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 117205
RBP11
RBP11 117205
17
7
20
5
7.5
205
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 117320
RBP11
RBP11 117320
17
7
20
5
7.5
320
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 220205
RBP11
RBP11 220205
22
7
20
5
7.5
205
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 220320
RBP11
RBP11 220320
22
7
20
5
7.5
320
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 328205
RBP11
RBP11 328205
27
10
28
8
11.0
205
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 328320
RBP11
RBP11 328320
27
10
28
8
11.0
320
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 428205
RBP11
RBP11 428205
36
10
28
8
11.0
205
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 428320
RBP11
RBP11 428320
36
10
28
8
11.0
320
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 528205
RBP11
RBP11 528205
46
10
28
8
11.0
205
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 528320
RBP11
RBP11 528320
46
10
28
8
11.0
320
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 640205
RBP11
RBP11 640205
66
22
40
12
14.0
205
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 640320
RBP11
RBP11 640320
56
22
40
12
14.0
320
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 740205
RBP11
RBP11 740205
86
26
40
12
14.0
205
200 - 220 HB
Aluminum bronze and solid...
RBP 11 - 740320
RBP11
RBP11 740320
76
26
40
12
14.0
320
200 - 220 HB
Aluminum bronze and solid...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表