目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBBL (HSS) - Precision Matrixes with Collar DIN 9845 Shape B
Rigon
Blanking die-sets
Dies, bushes for
Blohm hss dies
Powered by
CAD模型選擇
{rigon/93_trancia/b2/h9/rbbl.prj},{NB=RBBL 08,30X28},{SIG=RBBL},{COD=RBBL 08,30X28},{D1=8.30},{D2=18},{D3=20},{L1=24},{L=28},{MAT=1.3343 Acciaio Superrapido (HSS)},{HD=62...65 HRC},{TR=Tempera e rinvenimento},{FIN=Rettifica e lappatura}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RBBL 01,10X28
RBBL
RBBL 01,10X28
1.10
6
8
1.40
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 01,20X28
RBBL
RBBL 01,20X28
1.20
6
8
1.50
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 01,30X28
RBBL
RBBL 01,30X28
1.30
6
8
1.60
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 01,40X28
RBBL
RBBL 01,40X28
1.40
6
8
1.70
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 01,50X28
RBBL
RBBL 01,50X28
1.50
6
8
1.80
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 01,60X28
RBBL
RBBL 01,60X28
1.60
6
8
1.90
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 01,70X28
RBBL
RBBL 01,70X28
1.70
6
8
2.00
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 01,80X28
RBBL
RBBL 01,80X28
1.80
6
8
2.10
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 01,90X28
RBBL
RBBL 01,90X28
1.90
6
8
2.20
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,00X28
RBBL
RBBL 02,00X28
2.00
6
8
2.30
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,10X28
RBBL
RBBL 02,10X28
2.10
7
9
2.60
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,20X28
RBBL
RBBL 02,20X28
2.20
7
9
2.70
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,30X28
RBBL
RBBL 02,30X28
2.30
7
9
2.80
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,40X28
RBBL
RBBL 02,40X28
2.40
7
9
2.90
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,50X28
RBBL
RBBL 02,50X28
2.50
7
9
3.00
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,60X28
RBBL
RBBL 02,60X28
2.60
7
9
3.10
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,70X28
RBBL
RBBL 02,70X28
2.70
7
9
3.20
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,80X28
RBBL
RBBL 02,80X28
2.80
7
9
3.30
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 02,90X28
RBBL
RBBL 02,90X28
2.90
7
9
3.40
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 03,00X28
RBBL
RBBL 03,00X28
3.00
7
9
3.50
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 03,10X28
RBBL
RBBL 03,10X28
3.10
8
10
3.60
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 03,20X28
RBBL
RBBL 03,20X28
3.20
8
10
3.70
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 03,30X28
RBBL
RBBL 03,30X28
3.30
8
10
3.80
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 03,40X28
RBBL
RBBL 03,40X28
3.40
8
10
3.90
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
RBBL 03,50X28
RBBL
RBBL 03,50X28
3.50
8
10
4.00
25
28
1.3343 High speed steel (...
62...65 HRC
Quenching and tempering
Grinding and lapping
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表