目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Network/server enclosures TS-IT - vented door, 19" mounting profiles
Rittal
IT 基础设施
IT箱体
Powered by
CAD模型選擇
{rittal/it_solutions/0_it_gehaeuse/ts_it_110_asmtab.prj},{NB=5510.110(2)},{BEST=5510.110},{STATUSPIM=},{EOLDATE=},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=Netzwerk-/Serverschränke TS IT},{BEZ2=mit belüfteter Tür, mit 19\"-Profilschienen},{BEZ3=-},{INFOPAGE=nh2015_s35_s37},{B=600},{H=2000},{T=1200},{HE=42},{GEW=95.000},{CNSECLASS51=27-18-02-01},{CNSECLASS70=27-18-02-07},{CNSECLASS80=27-18-02-07},{CNSETIM40=EC002499},{PPATH=assemblies/ts_it_asmtpl.prj},{VERS=2},{TD=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BEST
型号 TS
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
HE
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5526.110
5526.110
Network/server enclosures...
with vented door, with 48...
600
1200
600
24
51.500
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5503.110
5503.110
Network/server enclosures...
with vented door, with 48...
800
1200
800
24
60.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5504.110
5504.110
Network/server enclosures...
with vented door, with 48...
800
1200
1000
24
76.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5527.110
5527.110
Network/server enclosures...
with vented door, with 48...
600
1800
600
38
66.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5528.110
5528.110
Network/server enclosures...
with vented door, with 48...
600
1800
800
38
78.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5505.110
5505.110
Network/server enclosures...
with vented door, with 48...
800
1800
800
38
86.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5529.110
5529.110
Network/server enclosures...
with vented door, with 48...
600
2000
600
42
71.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5530.110
5530.110
Network/server enclosures...
with vented door, with 48...
600
2000
800
42
86.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5508.110
5508.110
Network/server enclosures...
with vented door, with 48...
600
2000
1000
42
86.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5510.110
5510.110
Network/server enclosures...
with vented door, with 48...
600
2000
1200
42
95.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5506.110
5506.110
Network/server enclosures...
with vented door, with 48...
800
2000
600
42
86.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5507.110
5507.110
Network/server enclosures...
with vented door, with 48...
800
2000
800
42
87.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5509.110
5509.110
Network/server enclosures...
with vented door, with 48...
800
2000
1000
42
97.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5511.110
5511.110
Network/server enclosures...
with vented door, with 48...
800
2000
1200
42
101.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5531.110
5531.110
Network/server enclosures...
with vented door, with 48...
600
2200
800
47
89.400
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5513.110
5513.110
Network/server enclosures...
with vented door, with 48...
600
2200
1000
47
92.400
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5515.110
5515.110
Network/server enclosures...
with vented door, with 48...
600
2200
1200
47
97.500
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5512.110
5512.110
Network/server enclosures...
with vented door, with 48...
800
2200
800
47
110.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5514.110
5514.110
Network/server enclosures...
with vented door, with 48...
800
2200
1000
47
101.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5516.110
5516.110
Network/server enclosures...
with vented door, with 48...
800
2200
1200
47
106.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表