目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Network/server enclosures TS-IT - Glazed door, 19" mounting frame, IP 55
Rittal
IT 基础设施
IT箱体
Powered by
CAD模型選擇
{rittal/it_solutions/0_it_gehaeuse/ts_it_131_asmtab.prj},{NB=5510.131(2)},{BEST=5510.131},{STATUSPIM=MIN},{EOLDATE=},{DETAIL=2},{INFOWWW=Website},{BEZ1=Netzwerk-/Serverschränke TS IT},{BEZ2=mit Sichttür, IP 55, mit 19\"-Montagerahmen},{BEZ3=-},{INFOPAGE=nh2015_s49_s50},{B=600},{H=2000},{T=1200},{HE=42},{GEW=117.000},{CNSECLASS51=27-18-02-01},{CNSECLASS70=27-18-02-07},{CNSECLASS80=27-18-02-07},{CNSETIM40=EC002499},{VERS=1},{TD=21},{PPATH=assemblies/ts_it_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BEST
型号 TS
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
HE
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5526.131(2)
5526.131
Network/server enclosures...
with glazed door, IP 55, ...
600
1200
600
24
65.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5503.131(2)
5503.131
Network/server enclosures...
with glazed door, IP 55, ...
800
1200
800
24
87.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5504.131(2)
5504.131
Network/server enclosures...
with glazed door, IP 55, ...
800
1200
1000
24
110.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5527.131(2)
5527.131
Network/server enclosures...
with glazed door, IP 55, ...
600
1800
600
38
87.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5528.131(2)
5528.131
Network/server enclosures...
with glazed door, IP 55, ...
600
1800
800
38
102.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5505.131(2)
5505.131
Network/server enclosures...
with glazed door, IP 55, ...
800
1800
800
38
120.400
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5529.131(2)
5529.131
Network/server enclosures...
with glazed door, IP 55, ...
600
2000
600
42
93.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5530.131(2)
5530.131
Network/server enclosures...
with glazed door, IP 55, ...
600
2000
800
42
107.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5508.131(2)
5508.131
Network/server enclosures...
with glazed door, IP 55, ...
600
2000
1000
42
112.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5510.131(2)
5510.131
Network/server enclosures...
with glazed door, IP 55, ...
600
2000
1200
42
117.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5506.131(2)
5506.131
Network/server enclosures...
with glazed door, IP 55, ...
800
2000
600
42
120.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5507.131(2)
5507.131
Network/server enclosures...
with glazed door, IP 55, ...
800
2000
800
42
128.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5509.131(2)
5509.131
Network/server enclosures...
with glazed door, IP 55, ...
800
2000
1000
42
134.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5511.131(2)
5511.131
Network/server enclosures...
with glazed door, IP 55, ...
800
2000
1200
42
138.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5531.131(2)
5531.131
Network/server enclosures...
with glazed door, IP 55, ...
600
2200
800
47
125.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5513.131(2)
5513.131
Network/server enclosures...
with glazed door, IP 55, ...
600
2200
1000
47
116.200
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5515.131(2)
5515.131
Network/server enclosures...
with glazed door, IP 55, ...
600
2200
1200
47
0.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5512.131(2)
5512.131
Network/server enclosures...
with glazed door, IP 55, ...
800
2200
800
47
120.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5514.131(2)
5514.131
Network/server enclosures...
with glazed door, IP 55, ...
800
2200
1000
47
139.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5516.131(2)
5516.131
Network/server enclosures...
with glazed door, IP 55, ...
800
2200
1200
47
110.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表