目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
KX Terminal boxes - stainless steel
Rittal
机柜系统
不锈钢
小型箱体
Powered by
CAD模型選擇
{rittal/schaltschranksys/edelstahl/kleingehause/kl_edel_2_0_asmtab.prj},{NB=1564.000(2)},{BEST=1564.000},{INFOPAGE=-},{DETAIL=2},{INFOWWW=Website},{BEZ1=KX Klemmenkasten},{BEZ2=Edelstahl, 1.4301},{BEZ3=ohne Flansch},{B1=150},{H1=150},{T1=120},{GEW=1.600},{CNSECLASS51=27-18-01-02},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01},{CNSETIM40=EC002713},{PPATH=assemblies_kl_edel_2_0/kx_edel_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
称号 1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B1
宽度
[mm]
H1
高度
[mm]
T1
深度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
1560.000
1560.000
KX Terminal boxes
stainless steel, 1.4301
without gland
150
150
80
1.300
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
1561.000
1561.000
KX Terminal boxes
stainless steel, 1.4301
without gland
300
150
80
1.800
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
1562.000
1562.000
KX Terminal boxes
stainless steel, 1.4301
without gland
200
200
80
1.800
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
1563.000
1563.000
KX Terminal boxes
stainless steel, 1.4301
without gland
300
200
80
2.400
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
1564.000
1564.000
KX Terminal boxes
stainless steel, 1.4301
without gland
150
150
120
1.600
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
1565.000
1565.000
KX Terminal boxes
stainless steel, 1.4301
without gland
200
200
120
2.200
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
1566.000
1566.000
KX Terminal boxes
stainless steel, 1.4301
without gland
300
200
120
2.900
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
1567.000
1567.000
KX Terminal boxes
stainless steel, 1.4301
without gland
300
300
120
3.900
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
1568.000
1568.000
KX Terminal boxes
stainless steel, 1.4301
without gland
400
200
120
3.600
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
1569.000
1569.000
KX Terminal boxes
stainless steel, 1.4301
without gland
400
300
120
4.600
27-18-01-02
27-18-01-01
27-18-01-01
EC002713
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表