目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Roof plate for cable entry, two-piece - for TS, TS IT
Rittal
系统附件
顶板/墙壁固定件
顶盖
Powered by
CAD模型選擇
{rittal/sys_zub/dach_wandbefestigung/dach/dachblech_kabeleinfuehrung.prj},{NB=7826.605},{BEST=7826.605},{DETAIL=1},{FARBE=RAL 7035},{INFO=PDF Katalog},{BEZ1=Dachblech zur Kabeleinführung},{BEZ2=für TS, TS IT},{BEZ3=zweigeteilt},{B=600},{T=1000},{B1=567.5},{T1=964.5},{B2=435.000},{N=150.000},{T2=483.750},{A=467.000},{B3=430.000},{L=561.000},{L1=535.000},{L2=435.000},{H4=0.000},{VER=1},{INFOPAGE=hb34_s585},{GEW=8.000},{CNSECLASS51=27-18-24-07},{CNSECLASS70=27-18-24-05},{CNSECLASS80=27-18-24-05},{CNSETIM40=EC000744}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
B
For enclosures width
[mm]
T
For enclosures depth
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
7826.665
7826.665
Roof plate for cable entr...
for TS, TS IT
two-piece
600
600
5.000
27-18-24-07
27-18-24-05
27-18-24-05
EC000744
7826.685
7826.685
Roof plate for cable entr...
for TS, TS IT
two-piece
600
800
7.000
27-18-24-07
27-18-24-05
27-18-24-05
EC000744
7826.605
7826.605
Roof plate for cable entr...
for TS, TS IT
two-piece
600
1000
8.000
27-18-24-07
27-18-24-05
27-18-24-05
EC000744
7826.865
7826.865
Roof plate for cable entr...
for TS, TS IT
two-piece
800
600
7.000
27-18-24-07
27-18-24-05
27-18-24-05
EC000744
7826.885
7826.885
Roof plate for cable entr...
for TS, TS IT
two-piece
800
800
9.000
27-18-24-07
27-18-24-05
27-18-24-05
EC000744
7826.805
7826.805
Roof plate for cable entr...
for TS, TS IT
two-piece
800
1000
11.000
27-18-24-07
27-18-24-05
27-18-24-05
EC000744
7826.825
7826.825
Roof plate for cable entr...
for TS, TS IT
two-piece
800
1200
13.000
27-18-24-07
27-18-24-05
27-18-24-05
EC000744
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表