目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
VX IT roof plate one-piece - VX IT roof plate one-piece
Rittal
系统附件
顶板/墙壁固定件
顶盖
Powered by
CAD模型選擇
{rittal/sys_zub/dach_wandbefestigung/dach/dachblech_vx_it_asmtab.prj},{NB=376333(2)},{BEST=376333},{IFDNR=89},{PAKETNR=VX IT 6},{DETAIL=2},{INFO=PDF Katalog},{VERS=5},{BEZ1=VX IT Dachblech einteilig, 800x1000, RAL 9005, },{BEZ2=mit seitlicher Kabeleinführung in den Ecken und Abdeckblech für Lüfterausbruch (VX IT Standard)},{B=800},{T=1000},{COL=9005},{GEW=0.000},{CODDB=810BLSs},{CNSECLASS51=27-18-22-01},{CNSECLASS70=27-18-22-90},{CNSECLASS80=27-18-22-04},{CNSETIM40=EC000747},{INFOPAGE=-},{VERS1=0},{RAL=0.31,0.31,0.31,0.00},{VIS=0},{PPATH=assemblies/dachblech_vx_it_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B
宽度
[mm]
T
深度
[mm]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
376324(2)
376324
VX IT roof plate one-piec...
with cable entry at the r...
600
600
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377920(2)
377920
VX IT roof plate one-piec...
600
800
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377921(2)
377921
VX IT roof plate one-piec...
600
1000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377922(2)
377922
VX IT roof plate one-piec...
600
1200
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376321(2)
376321
VX IT roof plate one-piec...
800
800
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376322(2)
376322
VX IT roof plate one-piec...
800
1000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376323(2)
376323
VX IT roof plate one-piec...
800
1200
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377929(2)
377929
VX IT roof plate one-piec...
600
1000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377932(2)
377932
VX IT roof plate one-piec...
with lateral cable entry ...
600
1200
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376319(2)
376319
VX IT roof plate one-piec...
with lateral cable entry ...
700
1200
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376331(2)
376331
VX IT roof plate one-piec...
with lateral cable entry ...
700
1200
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376396(2)
376396
VX IT roof plate one-piec...
with lateral cable entry ...
800
800
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376333(2)
376333
VX IT roof plate one-piec...
with lateral cable entry ...
800
1000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376336(2)
376336
VX IT roof plate one-piec...
with lateral cable entry ...
800
1200
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376315(2)
376315
VX IT roof plate one-piec...
with cable entry at the r...
600
600
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376320(2)
376320
VX IT roof plate one-piec...
with cable entry on the b...
800
600
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377928(2)
377928
VX IT roof plate one-piec...
600
800
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377930(2)
377930
VX IT roof plate one-piec...
600
1050
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377940(2)
377940
VX IT roof plate one-piec...
600
1050
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377931(2)
377931
VX IT roof plate one-piec...
with lateral cable entry ...
600
1100
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
377941(2)
377941
VX IT roof plate one-piec...
with lateral cable entry ...
600
1200
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376330(2)
376330
VX IT roof plate one-piec...
with lateral cable entry ...
700
1050
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376339(2)
376339
VX IT roof plate one-piec...
with lateral cable entry ...
700
1050
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376340(2)
376340
VX IT roof plate one-piec...
with lateral cable entry ...
700
1200
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
376335(2)
376335
VX IT roof plate one-piec...
with lateral cable entry ...
800
1100
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表