目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Sealing modules
Rittal
系统附件
电缆铺设
电缆穿引
Powered by
CAD模型選擇
{rittal/sys_zub/kabelfuehrung/kabeldurchfuehrung/dichtmodule_asmtab.prj},{NB=2400.970},{BEST=2400.970},{INFO=PDF Katalog},{STATUSPIM=50},{EOLDATE=31.01.2020},{BEZ=Steckerdurchführung - Dichtmodule 20 x 20 Dichtbereich, geschlossen},{BEZ1=Dichtmodule},{BEZ2=20 x 20 mm},{B=20},{H=20},{T=20},{DICHT=geschlossen},{GEW=0.060},{INFOPAGE=hb34_s661},{VER=1},{PPATH=assemblies/dichtmodule_asmtpl.prj},{CNSECLASS51=27-18-06-24},{CNSECLASS70=27-40-06-04},{CNSECLASS80=27-14-91-09},{CNSETIM40=EC000441},{BEZ3=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年1月31日.
Alternative part(s)
Should a replacement part be used?
2580.000
Rittal
21.01.2024
1
2
3
4
5
6
LINA
明細表
BEST
Model No.
ⁿ/ₐ
BEZ
Short name
ⁿ/ₐ
BEZ1
Bezeichnung 1
ⁿ/ₐ
BEZ2
Bezeichnung 2
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
T
Depth
[mm]
DICHT
Sealing range
ⁿ/ₐ
GEW
Weight
[Kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
2400.920
2400.920
Connector gland - Sealing...
Sealing modules
20 x 20 mm
20
20
20
4 – 6 mm
0.060
27-18-06-24
27-40-06-04
27-14-91-09
EC000441
2400.930
2400.930
Connector gland - Sealing...
Sealing modules
20 x 20 mm
20
20
20
6 – 9 mm
0.060
27-18-06-24
27-40-06-04
27-14-91-09
EC000441
2400.970
2400.970
Connector gland - Sealing...
Sealing modules
20 x 20 mm
20
20
20
Solid
0.060
27-18-06-24
27-40-06-04
27-14-91-09
EC000441
2400.940
2400.940
Connector gland - Sealing...
Sealing modules
40 x 40 mm
40
20
40
9 – 12 mm
0.200
27-18-06-24
27-40-06-04
27-14-91-09
EC000441
2400.950
2400.950
Connector gland - Sealing...
Sealing modules
40 x 40 mm
40
20
40
12 – 16 mm
0.190
27-18-06-24
27-40-06-04
27-14-91-09
EC000441
2400.960
2400.960
Connector gland - Sealing...
Sealing modules
40 x 40 mm
40
20
40
Solid
0.210
27-18-06-24
27-40-06-04
27-14-91-09
EC000441
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表