目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Cross member for SV-TS
Rittal
系统附件
门锁
用于TS 的模块化面部设计
Powered by
CAD模型選擇
{rittal/sys_zub/tueren_verschluesse/modulare_frontgestaltung_fuer_ts_8/trennsteg_funktions.prj},{NB=9671.004},{BEST=9671.004},{INFO=PDF Katalog},{BEZ1=Trennsteg für Funktionsraumteiler},{BEZ2=für Schrankbreite 400 mm},{VE=5 St.},{DETAIL=0},{VER=1},{INFOPAGE=hb33_s594},{A=308},{B=271},{C=218},{CNSECLASS51=27-18-22-54},{CNSECLASS70=27-18-22-90},{CNSECLASS80=27-14-24-23},{CNSETIM40=EC000269},{STATUSPIM=50},{EOLDATE=30.4.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BEST
Model No. SV
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
STATUSPIM
ⁿ/ₐ
EOLDATE
ⁿ/ₐ
9671.004
9671.004
Cross member for function...
For enclosure width 400 m...
5
27-18-22-54
27-18-22-90
27-14-24-23
EC000269
50
30.4.2014
9671.006
9671.006
Cross member for function...
For enclosure width 600 m...
5
27-18-22-54
27-18-22-90
27-14-24-23
EC000269
50
30.4.2014
9671.008
9671.008
Cross member for function...
For enclosure width 800 m...
5
27-18-22-54
27-18-22-90
27-14-24-23
EC000269
50
30.4.2014
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表