目錄: Rhein-Nadel-Automation
Created: 24.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rhein-Nadel-Automation
SLK - Linear feeder
Rhein-Nadel-Automation
Linear Feeders
Linear feeder series
Powered by
CAD模型選擇
{rna/linearfoerderer/baureihe/slk.prj},{NB=Linearförderer SLK-05 CE 220V/50Hz},{NAME=slk_05},{INAME=slk_05},{TYP=SLK-05},{CNSORDERNO=35001872},{SPEZ=CE 220V/50Hz},{A=120},{B=210},{C=180},{C1=15},{C2=35},{C3=4 x M4},{F=50},{G=45},{H=68},{L=210},{L1=210},{M=2,8 kg},{N=1 kg},{O=350},{P=0,07 (A)},{Q=IP 54},{R=50 Hz},{S=1500},{T=ULJ2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Article No.
ⁿ/ₐ
SPEZ
specification
ⁿ/ₐ
A
vibrator top lenght
[mm]
B
lenght of counter mass
[mm]
C
mount dimension
[mm]
C1
[mm]
C2
[mm]
C3
ⁿ/ₐ
F
Total
[mm]
G
oscillator wide
[mm]
H
Total height
[mm]
L
Total length
[mm]
L1
Totel length of counter weight
[mm]
M
Weight of linear feeder drive
ⁿ/ₐ
N
max. load of the linear track (including components)
ⁿ/ₐ
O
max. track length
[mm]
P
current consumtion
ⁿ/ₐ
Q
Type of protection
ⁿ/ₐ
R
vibrating frequency
ⁿ/ₐ
S
Connection cable length
[mm]
T
suitable stand type
ⁿ/ₐ
31098116
SLK-1
31098116
CE 230V/50-60Hz
247
247
200
45
70
4 x M4
123
123
104
305
305
7,8 kg
1,3 - 3,4 kg
400
0,2 (A)
IP54
50 Hz
2000
ULJ2
35001872
SLK-05
35001872
CE 220V/50Hz
120
210
180
15
35
4 x M4
50
45
68
210
210
2,8 kg
1 kg
350
0,07 (A)
IP 54
50 Hz
1500
ULJ2
31098444
SLK-N6
31098444
CE 220V/50Hz
340
340
270
66
100
4 x M6
162
162
143
426
min. 92, max. 172
22,3 kg
5 - 8,5 kg
800
1,25 (A)
IP 54
50 Hz
1850
UTL 2
31098454
SLK-N6 (G)
31098454
CE 220V/50Hz
340
340
270
66
100
4 x M6
162
162
143
426
min. 92, max. 172
35 kg
5 - 8,5 kg
800
1,25 (A)
IP 54
50 Hz
1850
UTL 2
31098196
SLK-12
31098196
CE 230V/50-60Hz
415
415
345
70
140
4 x M6
203
203
164
515
515
33 kg
12-18 kg
1000
2,2 (A)
IP 54
50 Hz
2000
ULJ2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表