目錄: Rhein-Nadel-Automation
Created: 24.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rhein-Nadel-Automation
SLL 804 - Linear feeder
Rhein-Nadel-Automation
Linear Feeders
Linear feeder series
Powered by
CAD模型選擇
{rna/linearfoerderer/baureihe/sll_804.prj},{NB=Linearförderer SLL804-1600 S CE 220V/50Hz},{NAME=sll_804_1600_s},{INAME=sll_804_1600_s},{TYP=SLL804-1600 S},{CNSORDERNO=31098264},{SPEZ=CE 220V/50Hz},{A=1600},{B=1210},{C=900},{C1=130},{C2=87},{C3=M8},{F=127},{G=70},{G1=40},{H=172},{L=1650},{M=39,5 kg},{N=ca. 36 kg},{O=1900},{P=2,5 (A)},{Q=IP 54},{R=50 Hz},{S=1750},{T=UTL 2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Article No.
ⁿ/ₐ
SPEZ
specification
ⁿ/ₐ
A
vibrator top lenght
[mm]
B
lenght of counter mass
[mm]
C
mount dimension
[mm]
C1
[mm]
C2
[mm]
C3
ⁿ/ₐ
F
Total width
[mm]
G
oscillator wide
[mm]
G1
alternative fixing position
[mm]
H
Total height
[mm]
L
Total length
[mm]
M
Weight of linear feeder drive
ⁿ/ₐ
N
max. load of the linear track (including components)
ⁿ/ₐ
O
max. track length
[mm]
P
current consumtion
ⁿ/ₐ
Q
Type of protection
ⁿ/ₐ
R
vibrating frequency
ⁿ/ₐ
S
Connection cable length
[mm]
T
suitable stand type
ⁿ/ₐ
31098120
SLL804-800 B
31098120
CE 200V/50Hz
800
600
300
120
87
M8
127
120
90
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098220
SLL804-800 S
31098220
CE 200V/50Hz
800
600
300
120
87
M8
127
70
40
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098121
SLL804-800 B
31098121
CE 200V/60Hz
800
600
300
120
87
M8
127
120
90
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098221
SLL804-800 S
31098221
CE 200V/60Hz
800
600
300
120
87
M8
127
70
40
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098124
SLL804-800 B
31098124
CE 220V/50Hz
800
600
300
120
87
M8
127
120
90
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098224
SLL804-800 S
31098224
CE 220V/50Hz
800
600
300
120
87
M8
127
70
40
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098125
SLL804-800 B
31098125
CE 220V/60Hz
800
600
300
120
87
M8
127
120
90
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098225
SLL804-800 S
31098225
CE 220V/60Hz
800
600
300
120
87
M8
127
70
40
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098122
SLL804-800 B
31098122
CE 110V/50Hz
800
600
300
120
87
M8
127
120
90
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098222
SLL804-800 S
31098222
CE 110V/50Hz
800
600
300
120
87
M8
127
70
40
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098123
SLL804-800 B
31098123
CE 110V/60Hz
800
600
300
120
87
M8
127
120
90
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098223
SLL804-800 S
31098223
CE 110V/60Hz
800
600
300
120
87
M8
127
70
40
172
850
21,5 kg
ca. 21 kg
1100
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098130
SLL804-1000 B
31098130
CE 200V/50Hz
1000
752
450
122
87
M8
127
120
90
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098230
SLL804-1000 S
31098230
CE 200V/50Hz
1000
752
450
122
87
M8
127
70
40
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098131
SLL804-1000 B
31098131
CE 200V/60Hz
1000
752
450
122
87
M8
127
120
90
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098231
SLL804-1000 S
31098231
CE 200V/60Hz
1000
752
450
122
87
M8
127
70
40
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098134
SLL804-1000 B
31098134
CE 220V/50Hz
1000
752
450
122
87
M8
127
120
90
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098234
SLL804-1000 S
31098234
CE 220V/50Hz
1000
752
450
122
87
M8
127
70
40
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098135
SLL804-1000 B
31098135
CE 220V/60Hz
1000
752
450
122
87
M8
127
120
90
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098235
SLL804-1000 S
31098235
CE 220V/60Hz
1000
752
450
122
87
M8
127
70
40
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098132
SLL804-1000 B
31098132
CE 110V/50Hz
1000
752
450
122
87
M8
127
120
90
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098232
SLL804-1000 S
31098232
CE 110V/50Hz
1000
752
450
122
87
M8
127
70
40
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098133
SLL804-1000 B
31098133
CE 110V/60Hz
1000
752
450
122
87
M8
127
120
90
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098233
SLL804-1000 S
31098233
CE 110V/60Hz
1000
752
450
122
87
M8
127
70
40
172
1050
24,5 kg
ca. 25 kg
1300
1,25(A)
IP 54
50 Hz
1750
UTL 2
31098140
SLL804-1200 B
31098140
CE 200V/50Hz
1200
904
600
124
87
M8
127
120
90
172
1250
27,5 kg
ca. 28 kg
1500
1,25(A)
IP 54
50 Hz
1750
UTL 2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表