slovenčina
English
EDDF-ZSZSK - Fixed castor
Rollenbau
Extra Heavy Duty Castors
Series EDD/ED up to max. 8000 kg
EDD-ZS
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_edd_ed/edd_zs/eddf_zszsk_asmtab.prj},{NB=EDDF 100 ZSZSK},{ORDERNO=EDDF 100 ZSZSK},{WDAB=100x40+40},{LC=480},{H=140},{TP=135x110},{HS=105x80},{HD=13},{SR=105.0},{WB=Ball bearing},{WHEEL=101 ZSK 20},{VERB=6},{VERS=1},{TRANS=20.50},{VER=2},{PPATH=edd_zs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
EDDF 100 ZSZSK
EDDF 100 ZSZSK
100x40+40
480
140
135x110
105x80
13
105.0
Ball bearing
EDDF 125 ZSZSK
EDDF 125 ZSZSK
125x40+40
560
197
200x160
160x120
15
122.5
Ball bearing
EDDF 150 ZSZSK
EDDF 150 ZSZSK
150x40+40
800
210
200x160
160x120
15
135.0
Ball bearing
EDDF 200 ZSZSK
EDDF 200 ZSZSK
200x50+50
1600
270
255x205
210x160
17
170.0
Ball bearing
EDDF 250 ZSZSK
EDDF 250 ZSZSK
250x50+50
1920
323
255x205
210x160
17
207.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表