slovenčina
English
SMF/SMSF/SMSSF-PEK - Fixed castor
Rollenbau
Extra Heavy Duty Castors
Series SM/SMM up to max. 10000 kg
SM-PE
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_sm_smm/sm_pe/smf_asmtab.prj},{NB=SMSF 200 PEK},{ORDERNO=SMSF 200 PEK},{WDAB=200x55},{LC=3000},{H=255},{TP=175x140},{HS=140x105},{HD=15},{WB=Ball bearing},{WHEEL=200 PEK 35},{VERPRA=3},{VER=21},{PPATH=assemblies/sm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
SMF 100 PEK
SMF 100 PEK
100x40
1000
145
100x85
80x60
11
Ball bearing
SMSF 101 PEK
SMSF 101 PEK
100x55
1800
145
140x110
105x80
13
Ball bearing
SMF 126 PEK
SMF 126 PEK
125x55
2000
170
140x110
105x80
13
Ball bearing
SMF 151 PEK
SMF 151 PEK
150x55
2000
205
140x110
105x75
13
Ball bearing
SMSF 151 PEK
SMSF 151 PEK
150x55
2500
205
175x140
140x105
15
Ball bearing
SMSF 152 PEK
SMSF 152 PEK
150x80
3000
205
175x140
140x105
15
Ball bearing
SMF 200 PEK
SMF 200 PEK
200x55
2000
245
140x100
105x75
13
Ball bearing
SMSF 200 PEK
SMSF 200 PEK
200x55
3000
255
175x140
140x105
15
Ball bearing
SMSF 201 PEK
SMSF 201 PEK
200x80
3500
255
175x140
140x105
15
Ball bearing
SMSSF 201 PEK
SMSSF 201 PEK
200x80
4500
280
260x200
210x160
21
Ball bearing
SMF 250 PEK
SMF 250 PEK
250x65
2000
295
140x110
105x75
19
Ball bearing
SMSF 251 PEK
SMSF 251 PEK
250x80
3500
305
175x140
140x105
15
Ball bearing
SMSSF 251 PEK
SMSSF 251 PEK
250x80
6000
330
260x200
210x160
21
Ball bearing
SMF 300 PEK
SMF 300 PEK
300x80
3500
355
175x140
140x105
15
Ball bearing
SMSF 300 PEK
SMSF 300 PEK
300x80
6000
380
260x200
210x160
21
Ball bearing
SMF 400 PEK
SMF 400 PEK
400x80
6000
490
260x200
210x160
21
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表