slovenčina
English
69A/69SP/69S/PS125-BA - Swivel castor
Rollenbau
Heavy Duty Castors
Castors for staging applications
69-BA
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/castors_for_staging_applications/69_ba/69a_69sp_69s_ps125_ba_asmtab.prj},{NB=69A/100-40 BA},{ORDERNO=69A/100-40 BA},{WDAB=100x40},{LC=280},{H=125},{TP=135x105},{HS=105x80},{HD=11.0},{SR=98.0},{WB=Ball bearing},{WHEEL=BA 100x40},{VER=4},{PPATH=assemblies/69a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
69A/50-42/1
69A/50-42/1
50x42
100
85
95x70
75x50
7.0
63.0
Ball bearing
69SP/65-30 BA
69SP/65-30 BA
65x30
130
110
100x85
80x60
7.0
65.5
Ball bearing
69A/80-40 BA
69A/80-40 BA
80x40
250
115
135x105
105x80
11.0
88.0
Ball bearing
69A/100-40 BA
69A/100-40 BA
100x40
280
125
135x105
105x80
11.0
98.0
Ball bearing
69S/100-40 BA
69S/100-40 BA
100x40
350
135
100x80
80x60
11.0
93.0
Ball bearing
69S/125-45 BA
69S/125-45 BA
125x45
500
178
135x110
105x80
14.5
110.5
Ball bearing
PS125-150 BA
PS125-150 BA
150x50
700
185
135x105
105x80
14.5
117.0
Ball bearing
69S/150-50 BA
69S/150-50 BA
150x50
700
204
135x105
105x80
14.5
123.0
Ball bearing
69S/200-50 BA
69S/200-50 BA
200x50
800
251
135x105
105x80
14.5
168.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表