slovenčina
English
61-RN/RNB - Swivel castor
Rollenbau
Heavy Duty Castors
Series 61 up to max. 680 kg
61-RN
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_61/61_rn/61_rn_rnb_asmtab.prj},{NB=61-100 RNB},{ORDERNO=61-100 RNB},{WDAB=100x40},{LC=160},{H=125},{TP=128x102},{HS=105x80},{HD=11},{SR=76.0},{WB=Roller bearing},{WHEEL=100 RNB 15},{VER=4},{PPATH=assemblies/61_rn_rnb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
61-50 RN
61-50 RN
50x22
50
64
67x48
54x25
7
42.0
Nylon plain bearing
61-63 RN
61-63 RN
63x25
60
81
95x70
76x44.5
9
54.5
Nylon plain bearing
61-75 RN
61-75 RN
75x35
90
95
105x80
80x60
9
62.5
Nylon plain bearing
61-100 RNB
61-100 RNB
100x40
160
125
128x102
105x80
11
76.0
Roller bearing
61-100 RN
61-100 RN
100x40
160
125
128x102
105x80
11
76.0
Plain bearing
61-125 RNB
61-125 RNB
125x40
180
156
162x133
140x105
11
98.5
Roller bearing
61-125 RN
61-125 RN
125x40
180
156
162x133
140x105
11
98.5
Plain bearing
61-150 RNB
61-150 RNB
150x40
300
181
162x133
140x105
11
117.0
Roller bearing
61-150 RN
61-150 RN
150x40
200
181
162x133
140x105
11
117.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表