slovenčina
English
HRL-P - Levelling castor
Rollenbau
Medium Duty Castors
Levelling Castors up to max. 1000 kg
HRL Levelling Castor
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/levelling_castors/hrl/hrl_asmtab.prj},{NB=HRL M10 40 P_(65)},{ORDERNO=HRL M10 40 P},{WDAB=40x15+15},{LC=100},{H=65},{TH=M10x20},{SR=60},{WB=Plain bearing},{WHEEL=40 P-6},{BD=6.000},{PPATH=hrl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
TH
Thread
ⁿ/ₐ
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
HRL M10 40 P
HRL M10 40 P
40x15+15
100
M10x20
60
Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表