slovenčina
English
CDF/CLF-CGB/CGK - Fixed castor
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-CG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_cg/cdf_cg_asmtab.prj},{NB=CDF 150 CGK},{ORDERNO=CDF 150 CGK},{WHEEL=150 CGK 10},{HW=51.000},{WDAB=150x40},{LC=200},{VERS=6},{VER=4},{V=3},{H=181},{TP=135x110},{HS=105x80},{HD=11},{SR=126.0},{WB=Ball bearing},{PPATH=cd_cg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
CDF 80 CGB
CDF 80 CGB
80x30
70
106
102x83
80x60
9
Roller bearing
CDF 100 CGK
CDF 100 CGK
100x30
90
128
102x83
80x60
9
Ball bearing
CDF 100 CGB
CDF 100 CGB
100x30
90
128
102x83
80x60
9
Roller bearing
CDF 125 CGK
CDF 125 CGK
125x38
120
154
102x83
80x60
9
Ball bearing
CDF 125 CGB
CDF 125 CGB
125x38
12
154
102x83
80x60
9
Roller bearing
CDF 150 CGK
CDF 150 CGK
150x40
200
181
135x110
105x80
11
Ball bearing
CLF 150 CGK
CLF 150 CGK
150x40
200
181
102x83
80x60
9
Ball bearing
CDF 150 CGB
CDF 150 CGB
150x40
200
181
135x110
105x80
11
Roller bearing
CLF 150 CGB
CLF 150 CGB
150x40
200
181
102x83
80x60
9
Roller bearing
CDF 160 CGK
CDF 160 CGK
160x40
200
191
135x110
105x80
11
Ball bearing
CDF 160 CGB
CDF 160 CGB
160x40
200
191
135x110
105x80
11
Roller bearing
CDF 200 CGK
CDF 200 CGK
200x50
280
240
135x110
105x80
11
Ball bearing
CDF 200 CGB
CDF 200 CGB
200x50
280
240
135x110
105x80
11
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表