slovenčina
English
CDT/CST-EBAK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-EBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_eba/cdt_ebak_asmtab.prj},{NB=CSST 125 EBAK},{ORDERNO=CSST 125 EBAK},{WDAB=125x40},{LC=200},{H=160},{TP=135x110},{HS=105x80},{HD=11},{SR=140.0},{WB=Ball bearing},{WHEEL=125 EBAK K15},{HW=50.000},{VERS=9},{VER=3},{V=2},{PPATH=parts/cd_eba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CDT 125 EBAK
CDT 125 EBAK
125x40
200
154
102x83
80x60
9
108.0
Ball bearing
CST 125 EBAK
CST 125 EBAK
125x40
200
160
102x83
80x60
9
140.0
Ball bearing
CSST 125 EBAK
CSST 125 EBAK
125x40
200
160
135x110
105x80
11
140.0
Ball bearing
CDT 150 EBAK
CDT 150 EBAK
150x47
200
181
135x110
105x80
11
140.0
Ball bearing
CST 160 EBAK
CST 160 EBAK
160x50
270
196
135x110
105x80
11
168.0
Ball bearing
CDT 200 EBAK
CDT 200 EBAK
200x50
300
240
135x110
105x80
11
168.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表