slovenčina
English
CDT/CST-ELPG/ELPGK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-ELPG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_elpg/cst_elpgb_asmtab.prj},{NB=CSST 125 ELPGB},{ORDERNO=CSST 125 ELPGB},{WDAB=125x40},{LC=200},{H=163},{TP=135x110},{HS=105x80},{HD=10.5},{SR=111.5},{WB=Roller bearing},{WHEEL=125 ELPGB 15},{HW=50.000},{VERS=6},{VER=2},{V=2},{PPATH=parts/cd_elpg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CST 125 ELPGB
CST 125 ELPGB
125x40
170
160
102x83
80x60
9.0
111.5
Roller bearing
CSST 125 ELPGB
CSST 125 ELPGB
125x40
200
163
135x110
105x80
10.5
111.5
Roller bearing
CST 160 ELPGK
CST 160 ELPGK
160x45
300
199
135x110
105x80
10.5
136.0
Ball bearing
CDT 200 ELPGK
CDT 200 ELPGK
200x50
300
249
135x110
105x80
12.5
159.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表