slovenčina
English
CDT/CST/CSST/CLT-TLK/TLB - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-TL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_tl/cdt_tl_asmtab.prj},{NB=CSST 125 TLK},{ORDERNO=CSST 125 TLK},{WHEEL=125 TLK 15},{HW=40.000},{WDAB=125x30},{LC=200},{VERS=11},{VER=4},{V=2},{H=160},{TP=135x110},{TX=135.000},{PX=110.000},{HS=105x80},{HX=105.000},{SX=80.000},{HD=11},{SR=140},{WB=Ball bearing},{PPATH=cd_tl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CDT 80 TLK
CDT 80 TLK
80x20
120
106
102x83
80x60
9
108
Ball bearing
CDT 80 TLB
CDT 80 TLB
80x20
120
106
102x83
80x60
9
108
Roller bearing
CDT 100 TLK
CDT 100 TLK
100x30
120
128
102x83
80x60
9
108
Ball bearing
CDT 100 TLB
CDT 100 TLB
100x30
120
128
102x83
80x60
9
108
Roller bearing
CST 101 TLK
CST 101 TLK
100x40
120
128
102x83
80x60
9
140
Ball bearing
CST 101 TLB
CST 101 TLB
100x40
120
128
102x83
80x60
9
140
Roller bearing
CDT 125 TLK
CDT 125 TLK
125x30
120
154
102x83
80x60
9
108
Ball bearing
CDT 125 TLB
CDT 125 TLB
125x30
120
154
102x83
80x60
9
108
Roller bearing
CST 125 TLB
CST 125 TLB
125x30
170
160
102x83
80x60
9
140
Ball bearing
CST 125 TLK
CST 125 TLK
125x30
170
160
102x83
80x60
9
140
Roller bearing
CSST 125 TLK
CSST 125 TLK
125x30
200
160
135x110
105x80
11
140
Ball bearing
CSST 125 TLB
CSST 125 TLB
125x30
200
160
135x110
105x80
11
140
Roller bearing
CDT 150 TLK
CDT 150 TLK
150x40
200
181
135x110
105x80
11
140
Ball bearing
CDT 150 TLB
CDT 150 TLB
150x40
200
181
135x110
105x80
11
140
Roller bearing
CLT 150 TLK
CLT 150 TLK
150x40
170
181
102x83
80x60
9
140
Ball bearing
CLT 150 TLB
CLT 150 TLB
150x40
170
181
102x83
80x60
9
140
Roller bearing
CST 160 TLK
CST 160 TLK
160x40
300
196
135x110
105x80
11
168
Ball bearing
CST 160 TLB
CST 160 TLB
160x40
300
196
135x110
105x80
11
168
Roller bearing
CDT 175 TLK
CDT 175 TLK
175x40
300
216
135x110
105x80
11
168
Ball bearing
CDT 175 TLB
CDT 175 TLB
175x40
300
216
135x110
105x80
11
168
Roller bearing
CDT 200 TLK
CDT 200 TLK
200x50
300
240
135x110
105x80
11
168
Ball bearing
CDT 200 TLB
CDT 200 TLB
200x50
300
240
135x110
105x80
11
168
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表