slovenčina
English
CRT/CRST-P/PK/PB/PL/PLLB - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-P
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_p/cr_p_tl_asmtab.prj},{NB=CRT 125 PL},{ORDERNO=CRT 125 PL},{WDAB=125x35},{WHEEL=125 PL-15},{LC=120},{H=154},{HD=12.5},{SR=108},{WB=Nylon plain bearing},{VER=11},{VER1=P1},{VER2=283},{PPATH=../cr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CRT 80 PK
CRT 80 PK
80x30
120
106
12.5
108
Ball bearing
CRT 80 PB
CRT 80 PB
80x30
120
106
12.5
108
Roller bearing
CRT 80 P
CRT 80 P
80x30
120
106
12.5
108
Nylon plain bearing
CRT 100 PK
CRT 100 PK
100x30
120
128
12.5
108
Ball bearing
CRT 100 PB
CRT 100 PB
100x30
120
128
12.5
108
Roller bearing
CRT 100 PL
CRT 100 PL
100x30
120
128
12.5
108
Nylon plain bearing
CRST 125 PK
CRST 125 PK
125x40
200
160
12.5
140
Ball bearing
CRT 125 PLLB
CRT 125 PLLB
125x40
120
154
12.5
108
Roller bearing
CRST 125 PB
CRST 125 PB
125x40
200
160
12.5
140
Roller bearing
CRT 125 PL
CRT 125 PL
125x35
120
154
12.5
108
Nylon plain bearing
CRST 125 PL
CRST 125 PL
125x35
170
160
12.5
140
Nylon plain bearing
CRT 150 PK
CRT 150 PK
150x40
200
181
12.5
140
Ball bearing
CRT 150 PB
CRT 150 PB
150x40
200
181
12.5
140
Roller bearing
CRT 150 PL
CRT 150 PL
150x40
200
181
12.5
140
Nylon plain bearing
CRT 175 PK
CRT 175 PK
175x50
300
216
12.5
168
Ball bearing
CRT 175 PB
CRT 175 PB
175x50
300
216
12.5
168
Roller bearing
CRT 175 P
CRT 175 P
175x50
300
216
12.5
168
Nylon plain bearing
CRT 200 PLK
CRT 200 PLK
200x50
300
240
12.5
168
Ball bearing
CRT 200 PLB
CRT 200 PLB
200x50
300
240
12.5
168
Roller bearing
CRT 200 P
CRT 200 P
200x50
300
240
12.5
168
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表