slovenčina
English
KDT-ALB/AL/ALK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-AL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_al/kdt_al_asmtab.prj},{NB=KDT 125 AL},{ORDERNO=KDT 125 AL},{WHEEL=125 AL-15},{HW=40.000},{VERS=4},{VER=2},{WDAB=125x30},{LC=230},{H=163},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140},{WB=Nylon plain bearing},{V=2},{PPATH=kd_al_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 100 ALB
KDT 100 ALB
100x30
160
137
105x85
80x60
8.5
140
Roller bearing
KDT 100 AL
KDT 100 AL
100x30
160
137
105x85
80x60
8.5
140
Nylon plain bearing
KDT 125 ALB
KDT 125 ALB
125x30
230
163
135x110
105x80
10.5
140
Roller bearing
KDT 125 AL
KDT 125 AL
125x30
230
163
135x110
105x80
10.5
140
Nylon plain bearing
KDT 150 ALB
KDT 150 ALB
150x40
300
194
135x110
105x80
10.5
140
Roller bearing
KDT 150 AL
KDT 150 AL
150x40
300
194
135x110
105x80
10.5
140
Nylon plain bearing
KDT 200 ALK
KDT 200 ALK
200x50
450
249
135x110
105x80
12.5
170
Ball bearing
KDT 200 ALB
KDT 200 ALB
200x50
450
249
135x110
105x80
12.5
170
Roller bearing
KDT 200 AL
KDT 200 AL
200x50
450
249
135x110
105x80
12.5
170
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表