slovenčina
English
KDT/KST-EK/EB/LEK/LEB - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-E
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_e/kdt_e_asmtab.prj},{NB=KST 160 EB},{ORDERNO=KST 160 EB},{WDAB=160x50},{LC=300},{H=207},{TP=135x110},{HS=105x80},{HD=12.5},{SR=170},{WB=Roller bearing},{VERS=12},{WHEEL=160 EB 20},{V=2},{PPATH=kd_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 100 EK
KDT 100 EK
100x40
150
137
105x85
80x60
8.5
140
Ball bearing
KDT 100 EB
KDT 100 EB
100x40
150
137
105x85
80x60
8.5
140
Roller bearing
KDT 125 LEK
KDT 125 LEK
125x40
180
163
135x110
105x80
10.5
140
Ball bearing
KDT 125 LEB
KDT 125 LEB
125x40
180
163
135x110
105x80
10.5
140
Roller bearing
KST 125 EK
KST 125 EK
125x50
220
163
135x110
105x80
10.5
170
Ball bearing
KST 125 EB
KST 125 EB
125x50
220
163
135x110
105x80
10.5
170
Roller bearing
KST 160 EK
KST 160 EK
160x50
300
207
135x110
105x80
12.5
170
Ball bearing
KST 160 EB
KST 160 EB
160x50
300
207
135x110
105x80
12.5
170
Roller bearing
KDT 180 EK
KDT 180 EK
180x50
350
239
135x110
105x80
12.5
170
Ball bearing
KDT 180 EB
KDT 180 EB
180x50
350
239
135x110
105x80
12.5
170
Roller bearing
KDT 200 EK
KDT 200 EK
200x50
450
249
135x110
105x80
12.5
170
Ball bearing
KDT 200 EB
KDT 200 EB
200x50
450
249
135x110
105x80
12.5
170
Roller bearing
KDT 230 EK
KDT 230 EK
230x50
450
294
135x110
105x80
12.5
184
Ball bearing
KDT 230 EB
KDT 230 EB
230x50
450
294
135x110
105x80
12.5
184
Roller bearing
KDT 250 EK
KDT 250 EK
250x60
450
304
135x110
105x80
12.5
194
Ball bearing
KDT 250 EB
KDT 250 EB
250x60
450
304
135x110
105x80
12.5
194
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表