slovenčina
English
KDT/KST-EBAK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-EBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_eba/kdt_kst_ebak_asmtab.prj},{NB=KDT 150 EBAK},{ORDERNO=KDT 150 EBAK},{WDAB=150x47},{LC=270},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140.0},{WB=Ball bearing},{WHEEL=150 EBAK K20},{VER=7},{VER1=2},{X=2},{PPATH=parts/kd_eba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 125 EBAK
KDT 125 EBAK
125x40
200
163
135x110
105x80
10.5
140.0
Ball bearing
KDT 150 EBAK
KDT 150 EBAK
150x47
270
194
135x110
105x80
10.5
140.0
Ball bearing
KST 160 EBAK
KST 160 EBAK
160x50
270
207
135x110
105x80
12.5
170.0
Ball bearing
KDT 200 EBAK
KDT 200 EBAK
200x50
360
249
135x110
105x80
12.5
170.0
Ball bearing
KDT 250 EBAK
KDT 250 EBAK
250x50
450
304
135x110
105x80
12.5
196.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表