slovenčina
English
KDT/KST-KB/KK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-K
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_k/kdt_k_asmtab.prj},{NB=KDT 160 KB},{ORDERNO=KDT 160 KB},{VERS=6},{WDAB=160x40},{LC=180},{H=199},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140},{WB=Roller bearing},{WHEEL=160 KB 15},{HW=49.000},{V=2},{PPATH=kd_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 125 KB
KDT 125 KB
125x38
130
163
135x110
105x80
10.5
140
Roller bearing
KDT 160 KK
KDT 160 KK
160x40
180
199
135x110
105x80
10.5
140
Ball bearing
KDT 160 KB
KDT 160 KB
160x40
180
199
135x110
105x80
10.5
140
Roller bearing
KDT 200 KK
KDT 200 KK
200x50
230
249
135x110
105x80
12.5
170
Ball bearing
KDT 200 KB
KDT 200 KB
200x50
230
249
135x110
105x80
12.5
170
Roller bearing
KST 250 KK
KST 250 KK
250x60
300
287
200x160
160x120
12.5
215
Ball bearing
KST 250 KB
KST 250 KB
250x60
300
287
200x160
160x120
12.5
215
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表