slovenčina
English
KD/KS-KGB/KGK - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-KG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_kg/kd_kg_asmtab.prj},{NB=KD 160 KGK},{ORDERNO=KD 160 KGK},{VERS=3},{WDAB=160x40},{LC=200},{H=199},{TP=135x110},{HS=105x80},{HD=10.5},{SR=128.0},{WB=Ball bearing},{WHEEL=160 KGK 15},{V=1},{PPATH=kd_kg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KD 125 KGB
KD 125 KGB
125x38
145
163
135x110
105x80
10.5
104.5
Roller bearing
KD 150 KGK
KD 150 KGK
150x40
200
194
135x110
105x80
10.5
123.0
Ball bearing
KD 150 KGB
KD 150 KGB
150x40
200
194
135x110
105x80
10.5
123.0
Roller bearing
KD 160 KGK
KD 160 KGK
160x40
200
199
135x110
105x80
10.5
128.0
Ball bearing
KD 160 KGB
KD 160 KGB
160x40
200
199
135x110
105x80
10.5
128.0
Roller bearing
KD 200 KGK
KD 200 KGK
200x50
280
249
135x110
105x80
12.5
165.0
Ball bearing
KD 200 KGB
KD 200 KGB
200x50
280
249
135x110
105x80
12.5
165.0
Roller bearing
KS 250 KGK
KS 250 KGK
250x60
360
287
200x160
160x120
12.5
215.0
Ball bearing
KS 250 KGB
KS 250 KGB
250x60
360
287
200x160
160x120
12.5
215.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表