slovenčina
English
KD/KS-PK/PB/P - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-P
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_p/kd_p_asmtab.prj},{NB=KD 150 PK},{ORDERNO=KD 150 PK},{WHEEL=150 PK 20},{HW=50.000},{VERS=14},{VER=5},{WDAB=150x40},{LC=300},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=123.0},{WB=Ball bearing},{V=1},{PPATH=kd_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KD 80 PK
KD 80 PK
80x30
150
127
105x85
80x60
8.5
82.0
Ball bearing
KD 80 PB
KD 80 PB
80x30
150
127
105x85
80x60
8.5
82.0
Roller bearing
KD 80 P
KD 80 P
80x30
150
127
105x85
80x60
8.5
82.0
Nylon plain bearing
KD 100 PK
KD 100 PK
100x30
175
137
105x85
80x60
8.5
92.0
Ball bearing
KD 100 PB
KD 100 PB
100x30
175
137
105x85
80x60
8.5
92.0
Roller bearing
KD 100 P
KD 100 P
100x30
175
137
105x85
80x60
8.5
92.0
Nylon plain bearing
KD 101 PK
KD 101 PK
100x37
300
137
105x85
80x60
8.5
92.0
Ball bearing
KD 101 P
KD 101 P
100x37
300
137
105x85
80x60
8.5
92.0
Nylon plain bearing
KD 125 PK
KD 125 PK
125x40
300
163
135x110
105x80
10.5
104.5
Ball bearing
KD 125 PB
KD 125 PB
125x40
300
163
135x110
105x80
10.5
104.5
Roller bearing
KD 125 P
KD 125 P
125x40
300
163
135x110
105x80
10.5
104.5
Nylon plain bearing
KS 126 PK
KS 126 PK
125x45
450
173
135x110
105x80
12.5
115.5
Ball bearing
KS 126 P
KS 126 P
125x45
450
173
135x110
105x80
12.5
115.5
Nylon plain bearing
KD 150 PK
KD 150 PK
150x40
300
194
135x110
105x80
10.5
123.0
Ball bearing
KD 150 PB
KD 150 PB
150x40
300
194
135x110
105x80
10.5
123.0
Roller bearing
KD 150 P
KD 150 P
150x40
300
194
135x110
105x80
10.5
123.0
Nylon plain bearing
KS 150 PK
KS 150 PK
150x40
400
202
135x110
105x80
12.5
138.0
Ball bearing
KS 150 PB
KS 150 PB
150x40
400
202
135x110
105x80
12.5
138.0
Roller bearing
KS 150 P
KS 150 P
150x40
400
202
135x110
105x80
12.5
138.0
Nylon plain bearing
KD 175 PK
KD 175 PK
175x50
450
237
135x110
105x80
12.5
152.5
Ball bearing
KD 175 PB
KD 175 PB
175x50
450
237
135x110
105x80
12.5
152.5
Roller bearing
KD 175 P
KD 175 P
175x50
450
237
135x110
105x80
12.5
152.5
Nylon plain bearing
KD 200 PK
KD 200 PK
200x50
450
249
135x110
105x80
12.5
165.0
Ball bearing
KD 200 PB
KD 200 PB
200x50
450
249
135x110
105x80
12.5
165.0
Roller bearing
KD 200 P
KD 200 P
200x50
450
249
135x110
105x80
12.5
165.0
Nylon plain bearing
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表