slovenčina
English
KDF-TLBAK - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TLBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tlba/kdf_tlbak_asmtab.prj},{NB=KSF 125 TLBAK},{ORDERNO=KSF 125 TLBAK},{WDAB=125x50},{LC=400},{H=173},{TP=135x110},{HS=105x80},{HD=12.5},{SR=115.5},{WB=Ball bearing},{WHEEL=125 TLBAK 20},{VER=3},{VERS=2},{VER1=10},{PPATH=parts/kd_tlba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 100 TLBAK
KDF 100 TLBAK
100x50
250
137
105x85
80x60
8.5
92.0
Ball bearing
KSF 125 TLBAK
KSF 125 TLBAK
125x50
400
173
135x110
105x80
12.5
115.5
Ball bearing
KDF 150 TLBAK
KDF 150 TLBAK
150x50
400
194
135x110
105x80
12.5
125.0
Ball bearing
KDF 200 TLBAK
KDF 200 TLBAK
200x50
450
249
135x110
105x80
12.5
165.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KDT-TLBAK - Swivel castor with total lock
Rollenbau
12.01.2024
KDF/KSF-EBAK - Fixed castor
Rollenbau
12.01.2024
Reference 20011 - Hexagon head screw half thread - ISO 4014 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20010G5A - Hexagon head screw half thread - ISO 8.8 class GEOMET®...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
390 SR-EL - Swivel castor with total and directional lock
Rollenbau
12.01.2024
KD-TLBAK - Swivel castor
Rollenbau
12.01.2024
KDT/KST-TLB/TLK - Swivel castor with total lock
Rollenbau
12.01.2024
Reference 64512 - Spring lock washer - DIN 127 B - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62524 - Conical spring washer - DIN 6796 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
01.09.2020
Reference 64606 - Wing nut - American type - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62518 - stamped cup washer NFE 27619 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62611 - Hexagon nut - ISO 4032 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表