slovenčina
English
KD/KS-TLELK - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TLEL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tlel/kd_tlelk_asmtab.prj},{NB=KD 127 TLELK},{ORDERNO=KD 127 TLELK},{WDAB=125x50},{LC=370},{H=163},{TP=135x110},{HS=105x80},{HD=10.5},{SR=104.5},{WB=Ball bearing},{WHEEL=127 TLELK 20},{VER=6},{VER1=1},{X=1},{PPATH=parts/kd_tlel_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KD 81 TLELK
KD 81 TLELK
80x30
180
127
105x85
80x60
8.5
82.0
Ball bearing
KD 100 TLELK
KD 100 TLELK
100x30
200
137
105x85
80x60
8.5
92.0
Ball bearing
KD 101 TLELK
KD 101 TLELK
100x40
250
137
105x85
80x60
8.5
92.0
Ball bearing
KD 102 TLELK
KD 102 TLELK
100x50
400
137
105x85
80x60
8.5
92.0
Ball bearing
KD 126 TLELK
KD 126 TLELK
125x40
300
163
135x110
105x80
10.5
104.5
Ball bearing
KD 127 TLELK
KD 127 TLELK
125x50
370
163
135x110
105x80
10.5
104.5
Ball bearing
KD 150 TLELK
KD 150 TLELK
150x40
400
194
135x110
105x80
10.5
125.0
Ball bearing
KS 160 TLELK
KS 160 TLELK
160x50
500
207
135x110
105x80
12.5
143.0
Ball bearing
KD 175 TLELK
KD 175 TLELK
175x50
600
237
135x110
105x80
12.5
152.5
Ball bearing
KD 180 TLELK
KD 180 TLELK
180x50
700
242
135x110
105x80
12.5
155.0
Ball bearing
KD 200 TLELK
KD 200 TLELK
200x50
800
249
135x110
105x80
12.5
165.0
Ball bearing
KD 250 TLELK
KD 250 TLELK
250x50
1000
304
135x110
105x80
12.5
196.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表