slovenčina
English
KDF-TLSK - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TLS
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tls/kdf_tlsk_asmtab.prj},{NB=KDF 125 TLSK},{ORDERNO=KDF 125 TLSK},{WDAB=125x50},{LC=300},{H=173},{TP=135x110},{HS=105x80},{HD=10.5},{SR=115.5},{WB=Ball bearing},{WHEEL=125 TLSK 20},{VER=3},{VERS=1},{VER1=7},{PPATH=parts/kd_tls_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 125 TLSK
KDF 125 TLSK
125x50
300
173
135x110
105x80
10.5
115.5
Ball bearing
KDF 150 TLSK
KDF 150 TLSK
150x50
400
207
135x110
105x80
10.5
123.0
Ball bearing
KDF 200 TLSK
KDF 200 TLSK
200x50
450
249
135x110
105x80
12.5
165.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表