slovenčina
English
KS/KD-TLSBAK - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TLSBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tlsba/ks_kd_tlsbak_asmtab.prj},{NB=KS 125 TLSBAK},{ORDERNO=KS 125 TLSBAK},{WDAB=125x50},{LC=450},{H=173},{TP=135x110},{HS=105x80},{HD=10.5},{SR=115.5},{WB=Ball bearing},{WHEEL=125 TLSBAK 20},{VER=1},{VERS=1},{VER1=1},{PPATH=parts/kd_tlsba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KS 125 TLSBAK
KS 125 TLSBAK
125x50
450
173
135x110
105x80
10.5
115.5
Ball bearing
KS 150 TLSBAK
KS 150 TLSBAK
150x50
450
207
135x110
105x80
12.5
138.0
Ball bearing
KD 200 TLSBAK
KD 200 TLSBAK
200x50
450
249
135x110
105x80
12.5
165.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表