slovenčina
English
MFFA/MFFB/MFFC-EK/EB/LEK/LEB - Fixed castor
Rollenbau
Medium Duty Castors
Series MF-fitted with springs up to max. 260 kg
MFA-E
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_mf/mfa_e/mfa_e_fc_asmtab.prj},{NB=MFFB 125 LEK},{ORDERNO=MFFB 125 LEK},{WDAB=125x40},{LC=180},{PF=90},{MST=25},{H=207},{TP=135x110},{HS=105x80},{HD=13},{SR=94.5},{WB=Ball bearing},{WHEEL=125 LEK 15},{VER=9},{PPATH=../assemblies/mfa_e1_asmtpl.prj},{VER1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
PF
Preload force
[daN]
MST
Max. spring travel
[mm]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
MFFA 100 EK
MFFA 100 EK
100x40
130
40
25
171
105x85
80x60
11
Ball bearing
MFFA 100 EB
MFFA 100 EB
100x40
130
40
25
171
105x85
80x60
11
Roller bearing
MFFB 100 EK
MFFB 100 EK
100x40
150
50
25
171
105x85
80x60
11
Ball bearing
MFFB 100 EB
MFFB 100 EB
100x40
150
50
25
171
105x85
80x60
11
Roller bearing
MFFC 100 EK
MFFC 100 EK
100x40
150
50
25
171
135x110
105x80
13
Ball bearing
MFFC 100 EB
MFFC 100 EB
100x40
150
50
25
171
135x110
105x80
13
Roller bearing
MFFA 125 LEK
MFFA 125 LEK
125x40
180
90
25
207
105x85
80x60
11
Ball bearing
MFFA 125 LEB
MFFA 125 LEB
125x40
180
90
25
207
105x85
80x60
11
Roller bearing
MFFB 125 LEK
MFFB 125 LEK
125x40
180
90
25
207
135x110
105x80
13
Ball bearing
MFFB 125 LEB
MFFB 125 LEB
125x40
180
90
25
207
135x110
105x80
13
Roller bearing
MFFA 125 EK
MFFA 125 EK
125x50
200
90
25
207
105x80
80x60
11
Ball bearing
MFFA 125 EB
MFFA 125 EB
125x50
200
90
25
207
105x80
80x60
11
Roller bearing
MFFB 125 EK
MFFB 125 EK
125x50
200
90
25
207
135x110
105x80
13
Ball bearing
MFFB 125 EB
MFFB 125 EB
125x50
200
90
25
207
135x110
105x80
13
Roller bearing
MFFA 160 EK
MFFA 160 EK
160x50
220
90
28
238
135x110
105x80
13
Ball bearing
MFFA 160 EB
MFFA 160 EB
160x50
220
90
28
238
135x110
105x80
13
Roller bearing
MFFA 200 EK
MFFA 200 EK
200x50
260
85
32
274
135x110
105x80
13
Ball bearing
MFFA 200 EB
MFFA 200 EB
200x50
260
85
32
274
135x110
105x80
13
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表