slovenčina
English
312X RÜ-P - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series 310 XR up to max. 60 kg
310XR-P
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_310_xr/310xr_p/312xr_p_asmtab.prj},{NB=312X RU 50 P},{ORDERNO=312X RU 50 P},{ORD=312X},{NUM=50 P},{WHEEL=50x18 P-8},{HW=22.000},{WDAB=50x18},{LC=40},{H=75},{HD=10.2},{SR=85},{WB=Nylon plain bearing},{VERS=1},{V=2},{PPATH=310xr_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
312X RU 50 P
312X RÜ 50 P
50x18
40
75
10.2
85
Nylon plain bearing
312X RU 75 P
312X RÜ 75 P
75x25
45
103
10.2
85
Nylon plain bearing
312X RU 100 P
312X RÜ 100 P
100x25
50
125
10.2
85
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表