slovenčina
English
AMRT-GA - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series AMR up to max. 100 kg
AMR-GA
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_amr/amr_ga/amrt_ga_asmtab.prj},{NB=AMRT 100 GA},{ORDERNO=AMRT 100 GA},{WDAB=100x25},{LC=70},{H=139},{HD=12.5},{SR=85.0},{WB=Plain bearing},{BODY=AMRT 100 32},{PLATE=AMR 100 32},{SHAFT=AMR 100 32},{WHEEL=GA 100x25},{BD=10.000},{VER=2},{PPATH=amr_ga_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
AMRT 80 GA
AMRT 80 GA
80x25
60
118
12.5
75.0
Plain bearing
AMRT 100 GA
AMRT 100 GA
100x25
70
139
12.5
85.0
Plain bearing
AMRT 127 GA
AMRT 127 GA
125x32
100
175
12.5
107.5
Plain bearing
AMRT 150 GA
AMRT 150 GA
150x32
100
200
12.5
125.0
Plain bearing
AMRT 200 GA
AMRT 200 GA
200x32
100
250
12.5
154.0
Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表