slovenčina
English
INT/INVT-ALBX/AL - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-AL
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_al/int_albx_al_asmtab.prj},{NB=INT 100 AL},{ORDERNO=INT 100 AL},{WDAB=100x30},{LC=125},{H=125},{TP=105x85},{HS=80x60},{HD=9},{SR=120},{WB=Nylon plain bearing},{VER=2},{BODY=INT 100 40},{SHAFT=IN 100 40},{WHEEL=100 AL-15},{BD=15.000},{PD=70.000},{PPATH=in_albx_al_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
INT 80 ALBX
INT 80 ALBX
80x24
100
100
105x85
80x60
9
115
Roller bearing
INT 80 AL
INT 80 AL
80x25
100
100
105x85
80x60
9
115
Nylon plain bearing
INVT 100 ALBX
INVT 100 ALBX
100x30
125
125
135x110
105x80
11
150
Roller bearing
INT 100 ALBX
INT 100 ALBX
100x30
125
125
105x85
80x60
9
120
Roller bearing
INVT 100 AL
INVT 100 AL
100x30
125
125
135x110
105x80
11
150
Nylon plain bearing
INT 100 AL
INT 100 AL
100x30
125
125
105x85
80x60
9
120
Nylon plain bearing
INT 125 ALBX
INT 125 ALBX
125x30
125
155
135x110
105x80
11
155
Roller bearing
INT 125 AL
INT 125 AL
125x30
125
155
135x110
105x80
11
155
Nylon plain bearing
INT 150 ALBX
INT 150 ALBX
150x40
250
180
135x110
105x80
11
150
Roller bearing
INT 150 AL
INT 150 AL
150x40
250
180
135x110
105x80
11
150
Nylon plain bearing
INT 200 ABLX
INT 200 ABLX
200x50
250
230
135x110
105x80
11
190
Roller bearing
INT 200 AL
INT 200 AL
200x50
250
230
135x110
105x80
11
190
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表