slovenčina
English
INT/INVT-ELBX - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-EL
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_el/int_elbx_asmtab.prj},{NB=INT 100 ELBX},{ORDERNO=INT 100 ELBX},{WDAB=100x30},{LC=100},{H=125},{TP=105x85},{HS=80x60},{HD=9},{SR=120},{WB=Roller bearing},{VER=2},{BODY=INT 100 40},{SHAFT=IN 100 40},{WHEEL=100 ELBX 10},{BD=12.000},{PD=70.000},{PPATH=in_elbx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
INT 80 ELBX
INT 80 ELBX
80x30
50
100
105x85
80x60
9
115
Roller bearing
INVT 100 ELBX
INVT 100 ELBX
100x30
100
125
135x110
105x80
11
150
Roller bearing
INT 100 ELBX
INT 100 ELBX
100x30
100
125
105x85
80x60
9
120
Roller bearing
INT 125 ELBX
INT 125 ELBX
125x38
100
155
135x110
105x80
11
155
Roller bearing
INT 160 ELBX
INT 160 ELBX
160x40
135
185
135x110
105x80
11
150
Roller bearing
INT 180 ELBX
INT 180 ELBX
180x50
135
220
135x110
105x80
11
190
Roller bearing
INT 200 ELBX
INT 200 ELBX
200x50
205
230
135x110
105x80
11
190
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表